Topology | Boost Converter |
IC revision | 1.0 |
Greatly improved cable driving distance with
SDI-Link-ControllerTM to adaptively change transmitting parameters by utilizing the reception information feedback from SDI receiver (patentpending)
CleanClockTM technology to provide very low jitter serializing clock for a cleaner eye diagram, and big jitter tolerance for input pixel clock
Upstream Communication Channel supports (patent pending)
Bit rate up to 9Mbps
Advanced channel coding algorithm features minimum negatively impact the downstream video/data o 2-channel 24-bit audio (L/R) auto extraction
Alarm and timing critical signals
Data packets for various applications,i.e. RS485 or OSD menu Controlling
Downstream Communication Channel supports (patent pending)
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | L (µH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | IR (mA) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324100 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.95 | 1.5 | 3.15 | SMT | – | – | – | – | 243 | – | 10 | ±20% | 100 kHz/ 10 mA | – | – | – | 23 | |||
74437324047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.95 | 2.45 | 5.4 | SMT | – | – | – | – | 105 | – | 4.7 | ±20% | 100 kHz/ 10 mA | – | – | – | 31 | |||
74279263 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | SMT | 220 | 280 | 350 MHz | 1000 | 300 | Wide Band | – | – | – | – | – | 500 | – | |||
744765062A | SPEC | 9 files | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | SMT | – | – | – | – | 83 | – | 0.0062 | ±5% | 250 MHz | 23 | 250 MHz | 760 | 5800 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324100 | SPEC | ||
74437324047 | SPEC | ||
74279263 | SPEC | ||
744765062A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | L (µH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | IR (mA) | fres (MHz) | Samples |
---|