IC manufacturers Dialog Semiconductor

IC manufacturers (108)

Dialog Semiconductor iw1818 | Demoboard iW1818-EVAL

Evaluation Board for 10W Single-Output Switch-Mode Power Supply

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 15 V / 2 A
IC revision1.0

Description

Evaluation Board for 10W Single-OutputSwitch-Mode Power Supply

Features

  • Uses iW1818 AccuSwitch™ digital power supply controller IC -Low BOM cost – integrated 800V power BJT
  • PrimAccurate™ primary-side control – eliminates optocoupler
  • Tight regulation of output voltage and current
  • Supports up to 6,000µF capacitive loads
  • Output: 5V: 2A
  • Active mode efficiency > 80%
  • < 50mW no-load power consumption
  • Uses standard Wurth Electronics Midcom transformer 750343107
  • Excellent EMI performance with minimal EMI filtering components

Typical applications

  • Power Supplies for: White Goods,Home Appliances,Industrial Control,Network Devices

Parts approved by Dialog Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
f(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Length15 mm
Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Length10 mm
Check availability
SPECWA-SNSR Self-Retaining Spacer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Drilling in Panel3 mm
Check availability
750343107
SPECTransformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Length23.3 mm
Check availability