Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 5 V / 2 A |
IC revision | 0.1 |
Evaluation Board for 10W Single-OutputSwitch-Mode Power Supply.The iW1818-EVAL evalution board provides a working and tested solution for a 10W power supply based on the iW1818, a PrimAccurate™ digital off-line power supply controller IC with integrated power switch from Dialog. With an integrated 800V power BJT transistor, the iW1818 provides a low total BOM cost and through the advanceddigital control technology, it removes the need for external secondary-side feedback components, further reducing component count and cost while improving reliability.
Wide input voltage range: 90VAC to 264VAC●● Output voltage: 5V●● Output current: 2A●● Total output power: 10W max.●● Integrated 800V BJT●● Active mode efficiency > 80%●● Supports high capacitance loads up to 6,000mF●● Low no-load power: < 50mW (at 230 VAC)
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | f (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216910002 | SPEC | – | 6 files | WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | 15 | – | ||
691101710002 | SPEC | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | 10 | – | ||
702917000 | SPEC | – | 3 files | WA-SNSR Self-Retaining Spacer | – | – | – | – | – | – | 5 | 3 | ||
750343107 | SPEC | 4 files | Transformer | – | – | – | – | – | – | 23.3 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691216910002 | SPEC | – | |
691101710002 | SPEC | – | |
702917000 | SPEC | – | |
750343107 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | f (mm) | Samples |
---|