Topology | Boost Converter |
Input voltage | 2.5-5.5 V |
Switching frequency | 650-1300 kHz |
Output 1 | 20 V / 4 A |
IC revision | B |
The ADP1614 is a step-up, dc-to-dc switching converter with an integrated power switch capable of providing an output voltage as high as 20 V. The ADP1614 is available with a pin-adjustable current limit that is set via an external resistor. The boost switching frequency is fixed to either 650 kHz or 1.3 MHz. With a package height of 0.8 mm, the ADP1614 is optimal for space constrained applications, such as portable devices or thin film transistor (TFT) liquid crystal displays (LCDs).
The ADP1614 operates in current-mode pulse-width modulation (PWM) with up to 94% efficiency. Adjustable soft start prevents inrush currents when the part is enabled. The PWM current-mode architecture allows excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors. Other key features include undervoltage lockout (UVLO), thermal shutdown (TSD), and logic controlled enable.
The ADP1614 is available in a Pb-free, 10-lead lead frame chip scale package (LFCSP).
Adjustable and fixed current-limit options-Adjustable up to 4 A
-Fixed 3 A
Remarks:Inductors smaller than the 4.7 μH to 22 μH recommendedRefer page no.14
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744071047 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 4.8 | 4.3 | 35 | SMT | – | 22 | 8043 | SMT | – | – | – | – | |||
7440650047 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 4.6 | 4.2 | 40 | SMT | – | 23 | 1028 | SMT | – | – | – | – | |||
7447713047 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4 | 6 | 42 | SMT | – | 31 | 1030 | Performance | – | – | – | – | |||
7447714047 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 7 | 8 | 34 | SMT | – | 12.4 | 1050 | Performance | – | – | – | – | |||
7447797470 | SPEC | 8 files | WE-PDF SMT Power Inductor | 4.7 | 6.2 | 8 | 45 | SMT | – | 19.5 | 1045 | SMT | – | – | – | – | |||
7447798470 | SPEC | 8 files | WE-PDF SMT Power Inductor | 4.7 | 9.5 | 7.6 | 44 | SMT | – | 8.4 | 1064 | SMT | – | – | – | – | |||
744776047 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 4.7 | 5 | 6 | 41 | SMT | – | 17 | 1054 | – | – | – | – | NiZn | |||
744314490 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.9 | – | – | 56 | SMT | 8.3 | 15.95 | 7050 | SMT | 2.2 | 6.5 | 14.5 | Superflux | |||
744066005 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 5 | 5.3 | 5.5 | 30 | SMT | – | 22 | 1038 | SMT | – | – | – | – | |||
744314650 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 6.5 | – | – | 50 | SMT | 6.6 | 23.65 | 7050 | SMT | 2 | 6 | 21.5 | Superflux | |||
744314760 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 7.6 | – | – | 48 | SMT | 5.5 | 33.22 | 7050 | SMT | 2.2 | 4.8 | 28.2 | Superflux | |||
7447797820 | SPEC | 8 files | WE-PDF SMT Power Inductor | 8.2 | 5.05 | 5.8 | 28 | SMT | – | 28.6 | 1045 | SMT | – | – | – | – | |||
744314850 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 8.5 | – | – | 44 | SMT | 5.3 | 35.75 | 7050 | SMT | 2 | 4.5 | 30.5 | Superflux | |||
744071100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 3.4 | 2.8 | 24 | SMT | – | 35 | 8043 | SMT | – | – | – | – | |||
744065100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 3 | 2.5 | 25 | SMT | – | 53 | 1028 | SMT | – | – | – | – | |||
744066100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 3.9 | 4 | 20 | SMT | – | 35 | 1038 | SMT | – | – | – | – | |||
7447714100 | SPEC | 8 files | WE-PD SMT Power Inductor | 10 | 4.3 | 5 | 20.5 | SMT | – | 27 | 1050 | Performance | – | – | – | – | |||
74477510 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 10 | 2.3 | 2.95 | 28 | SMT | – | 70 | 7850 | – | – | – | – | – | |||
74477610 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 10 | 2.98 | 3.24 | 24 | SMT | – | 60 | 1054 | – | – | – | – | NiZn | |||
744314101 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | – | – | 40 | SMT | 5.3 | 36.3 | 7050 | SMT | 1.8 | 4 | 33 | Superflux | |||
7447798111 | SPEC | 8 files | WE-PDF SMT Power Inductor | 11 | 6.9 | 5.3 | 25 | SMT | – | 15.8 | 1064 | SMT | – | – | – | – | |||
744071150 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 15 | 2.8 | 2.3 | 20 | SMT | – | 55 | 8043 | SMT | – | – | – | – | |||
744066150 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 15 | 3 | 3.25 | 16 | SMT | – | 50 | 1038 | SMT | – | – | – | – | |||
7447714150 | SPEC | 8 files | WE-PD SMT Power Inductor | 15 | 3.5 | 4.1 | 16.8 | SMT | – | 43 | 1050 | Performance | – | – | – | – | |||
7447798151 | SPEC | 8 files | WE-PDF SMT Power Inductor | 15 | 5.45 | 4 | 19 | SMT | – | 25.8 | 1064 | SMT | – | – | – | – | |||
744775115 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 15 | 1.93 | 2.23 | 20 | SMT | – | 90 | 7850 | – | – | – | – | – | |||
744776115 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 15 | 2.47 | 2.88 | 20 | SMT | – | 80 | 1054 | – | – | – | – | NiZn | |||
7447798221 | SPEC | 8 files | WE-PDF SMT Power Inductor | 22 | 4.7 | 3.5 | 17 | SMT | – | 37.3 | 1064 | SMT | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|