Topology | Other Topology |
IC revision | 2 |
Demonstration circuit 2423A showcases the LTM®9100 Isolated Switch Controller in either a typical 48V application (–A) or in a high voltage 380V application (–B). The board may be configured for either high side or low side operation, dependent on the connection of external supply and load to the banana jacks. An on board capacitive load may also be wired into the circuit. LEDs indicate the presence of input and output voltageLTM9100 Demo Board | Isolated 380V Switch Controller with Telemetry
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (mm) | f (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom Y typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216510003S | SPEC | – | 6 files | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | 15.24 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | Horizontal | 24 | Box | Green | ||
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 2 | – | 625 | Red | 630 | – | – | – | – | 150 | – | – | 2 | – | – | AlInGaP | 140 | – | – | 0.7 | – | – | – | Tape and Reel | – | |||
150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 2 | – | 525 | Green | 515 | – | – | – | – | 450 | – | – | 3.2 | – | – | InGaN | 140 | – | – | 0.7 | – | – | – | Tape and Reel | – | |||
150141YB73100 | SPEC | – | 6 files | WL-SBTW SMT Bi-color TOP LED Waterclear | – | – | – | – | 3.5 | – | – | Yellow & Blue | – | 465 | 592 | 470 | 590 | – | 240 | 220 | – | 3.2 | 2 | AlInGaP + InGaN | 120 | – | – | 1.9 | – | – | – | Tape and Reel | – | ||
702936000 | SPEC | – | 3 files | WA-SNSR Self-Retaining Spacer | – | – | – | – | 15.9 | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Natural | ||
60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691216510003S | SPEC | – | |
150080RS75000 | SPEC | ||
150080GS75000 | SPEC | ||
150141YB73100 | SPEC | – | |
702936000 | SPEC | – | |
60900213421 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (mm) | f (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom Y typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|