Topology | Other Topology |
Input voltage | 260-420 V |
Demonstration circuit 2423A showcases the LTM®9100Isolated Switch Controller in either a typical 48V application(–A) or in a high voltage 380V application (–B). Theboard may be configured for either high side or low sideoperation, dependent on the connection of external supplyand load to the banana jacks. An on board capacitiveload may also be wired into the circuit. LEDs indicate thepresence of input and output voltage. The MOSFET can be easily exchanged or replaced due to screw terminal blockmounting. Protection is also included to protect the GATEand SENSE pins in the event of MOSFET destruction. Thecircuit can be operated manually or by computer control.
REMARK: Schematic,BOM and pdf is added
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (mm) | f (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom Y typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216510003S | SPEC | – | 6 files | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | 15.24 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | Horizontal | 24 | Box | Green | ||
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 2 | – | 625 | Red | 630 | – | – | – | – | 150 | – | – | 2 | – | – | AlInGaP | 140 | – | – | 0.7 | – | – | – | Tape and Reel | – | |||
150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 2 | – | 525 | Green | 515 | – | – | – | – | 450 | – | – | 3.2 | – | – | InGaN | 140 | – | – | 0.7 | – | – | – | Tape and Reel | – | |||
150141YB73100 | SPEC | – | 6 files | WL-SBTW SMT Bi-color TOP LED Waterclear | – | – | – | – | 3.5 | – | – | Yellow & Blue | – | 465 | 592 | 470 | 590 | – | 240 | 220 | – | 3.2 | 2 | AlInGaP + InGaN | 120 | – | – | 1.9 | – | – | – | Tape and Reel | – | ||
702936000 | SPEC | – | 3 files | WA-SNSR Self-Retaining Spacer | – | – | – | – | 15.9 | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Natural | ||
60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691216510003S | SPEC | – | |
150080RS75000 | SPEC | ||
150080GS75000 | SPEC | ||
150141YB73100 | SPEC | – | |
702936000 | SPEC | – | |
60900213421 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (mm) | f (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom Y typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|