Topology | Buck Converter |
Input voltage | 4.5-16 V |
Output 1 | 1.8 V / 108 A |
IC revision | A |
Demonstration circuit 2143A-B is a high efficiency, highdensity, µModule regulator with 4.5V to 16V input range.The output voltage is adjustable from 0.5V to 1.8V, andit can supply 108A maximum load current. The demoboard has three LTM®4677 µModule® regulators, and theLTM4677 is a dual 18A or single 36A step-down regulatorwith PMBus power system management. Please see theLTM4677 data sheet for more detailed informationDC2143A-B powers up to default settings and producespower based on configuration resistors without the needfor any serial bus communication. This allows easy evaluationof the DC/DC converter. To fully explore the extensivepower system management features of the part, downloadthe GUI software LTpowerPlay™ onto your PC and useL, LT, LTC, LTM, Linear Technology, the Linear logo and µModule are registered trademarksand LTpowerPlay is a trademark of Linear Technology Corporation. All other trademarks are theproperty of their respective owners.LTC’s I2C/SMBus/PMBus dongle DC1613A to connect tothe board. LTpowerPlay allows the user to reconfigure thepart on the fly and store the configuration in EEPROM, viewtelemetry of voltage, current, temperature and fault status
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060SS75000 | SPEC | ||
150060GS75000 | SPEC | ||
62000311121 | SPEC | – | |
702935000 | SPEC | – | |
60800213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|