| Topology | Buck-Boost Converter |
| Input voltage | 17-54 V |
| Output 1 | 34 V / 16.6 A |
The DC2703A-A-KIT contains the DC2703A (LT8491demo board) and DC1613A (USB-to-I2C controller). Together they provide a high performance buck-boost battery charger converter with an I2C interface. The LT8491 implements a maximum power point tracking (MPPT) function and flexible charging profiles, suitable for most battery types such as flooded and sealed lead acid batteries and Li-Ion batteries. A Microsoft Windows-Based GUI (Graphical User Interface) application called “simpleLT8491” is provided which can be downloaded
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | Fl(mm) | Packaging | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | RDC max.(mΩ) | fres(MHz) | Wire Type | Pins | Version | Type | Mount | IR(A) | H(mm) | Operation Force(g) | Electrical Life(Cycles) | Actuator Color | Washable | Vaporphase process | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPECWCAP-CSGP MLCCs 100 V(DC), 1 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | Capacitance1 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size1206 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length3.2 mm | Width1.6 mm | Pad Dimension0.6 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), 3.3 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance3.3 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 16 V(DC), 4.7 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance4.7 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), 6.8 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance6.8 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 100 V(DC), 10 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | Capacitance10 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 16 V(DC), 68 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance68 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance7.4 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance220 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance2.3 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 16 V(DC), 470 nF, ±10% | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance470 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance1.1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | –Check availability | ||||
![]() | SPECWE-HCF SMT High Current Inductor, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | – | – | – | Size2818 | Operating Temperature -40 °C up to +125 °C | – | – | – | Length27 mm | Width28 mm | – | – | Inductance10 µH | Performance Rated Current34.95 A | Saturation Current @ 10%32.6 A | Saturation Current @ 30%37 A | DC Resistance2.64 mΩ | Self Resonant Frequency13 MHz | Wire TypeFlat | Pins2 | VersionSMT | – | MountSMT | Rated Current35 A | Height18.5 mm | – | – | – | – | – | –Check availability | |||
![]() | SPECWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm, –, – PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | Simulation– | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | Rated Voltage12 V (DC) | – | Operating Temperature -40 °C up to +85 °C | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | Rated Current0.05 A | Height5 mm | Operation Force160 g | Electrical Life50000 Cycles | Actuator ColorBlack | WashableNo | Vaporphase processnot specified | –Check availability | |
![]() | SPECWR-BHD 2.54 mm Male, –, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-BHD 2.54 mm Male | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | Insulation Resistance1000 MΩ | – | Length17.82 mm | – | – | PackagingTray | – | – | – | – | – | – | – | Pins8 | VersionLow Profile | TypeStraight | MountTHT | Rated Current3 A | – | – | – | – | – | – | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |