Topology | Boost Converter |
Input voltage | 6-20 V |
Output 1 | 0.2 A |
Output 2 | 5 V / 0.2 A |
Output 3 | 3.3 V / 0.8 A |
IC revision | 1 |
DC2246A is a linear regulator featuring the LT®3042EDD,which is a 200mA, ultralow noise, and ultrahigh powersupply rejection ratio (PSRR) RF low dropout (LDO) linearregulator with programmable current limit.DC2246A operates over an input range of 3.8V to 20V.The LT3042 has a maximum output current of 200mA. Itfeatures ultralow noise (0.8µVrms from 10Hz to 100kHz)and very high PSRR (79dB at 1MHz). The power goodfeedback (PGFB) pin voltage is programmable for powergoodthreshold. A currentlimitfunctionisprovided. CurrentmonitoringisalsoachievablebysensingthevoltageofILIM.Built-in protection includes reverse battery protection,reverse current protection, internal current limit withfoldback and thermal limit with hysteresis.The LT3042 data sheet gives a complete description of thedevice, operation and applications information. The datasheet must be read in conjunction with this Demo Manualfor demonstration circuit DC2246A. The LT3042EDD isassembled in a 10-lead (3mm x 3mm) plastic DFN packagewith an exposed pad on the bottom-side of the IC.Proper board layout is essential for maximum thermalperformance and ultrahigh PSRR.Design files for this circuit board are available athttp://www.linear.com/demo/DC2246A
Order Code | Datasheet | Downloads | Product series | L (mm) | f (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000311121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 6 | – | 3 | Single | Pin Header | Straight | 2 | Bag | ||
62000621121 | SPEC | 6 files | WR-PHD 2.00 mm THT Dual Pin Header | 6 | – | 6 | Dual | Pin Header | Straight | 2 | Bag | ||
702935000 | SPEC | 3 files | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | ||
60800213421 | SPEC | 3 files | WR-PHD 2.00 mm Jumper with Test Point | – | – | 2 | – | Jumper | – | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
62000311121 | SPEC | |
62000621121 | SPEC | |
702935000 | SPEC | |
60800213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (mm) | f (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|