en

Cart

Your cart is empty.

IC reference design search
IC manufacturers Ablic

IC manufacturers (83)

Ablic S-85S1A

5.5V Input, 200mA Synchronous Step-down Switching Regulator with 260nA Quiescent Current

Overview

TopologyBuck Converter
Input voltage2.2-5.5 V
Output 13.9 V / 0.45 A
IC revision1.3

Description

The S-85S1A Series introduces own distinctive low power consumption control and COT (Constant On-Time) control and features ultra low current consumption and fast transient response. PWM / PFM switching control automatically switches to PFM control when under light load, and the IC operates at ultra low current consumption of 260 nA quiescent current. TheS-85S1A Series realizes high efficiency in a wide range of load current consumption and provides strong support for extended period operation of mobile devices and wearable devices which are equipped with compact batteries.The S-85S1A Series can configure a step-down regulator only with a coil, an input capacitor, and an output capacitor. By using external parts recommended in this datasheet, the occupancy area can be reduced to 2.0 mm × 4.5 mm = 9.0 mm2, and it contributes to miniaturization of electronic equipment.

Features

  • Ultra low current consumption: 260 nA quiescent current
  • Efficiency (when under 100 μA load): 90.5%
  • Fast transient response: COT control
  • Input voltage: 2.2 V to 5.5 V
  • Output voltage: 0.7 V to 2.5 V, in 0.05 V step 2.6 V to 3.9 V, in 0.1 V step
  • Output voltage accuracy: ±1.5% (1.0 V ≤ VOUT ≤ 3.9 V)±15 mV (0.7 V ≤ VOUT < 1.0 V)
  • Switching frequency: 1.0 MHz (at PWM operation)
  • High side power MOS FET on-resistance: 420 mΩ
  • Low side power MOS FET on-resistance: 320 mΩ
  • Soft-start function: 1 ms typ.
  • Under voltage lockout function (UVLO): 1.8 V typ. (detection voltage)
  • Thermal shutdown function: 135°C typ. (detection temperature)
  • Overcurrent limit function: 450 mA (at L = 2.2 μH)
  • Automatic recovery type short-circuit protection function:Hiccup control
  • Input and output capacitors: Ceramic capacitor compatible
  • Operation temperature range: Ta = −40°C to +85°C
  • Lead-free (Sn 100%), halogen-free

Typical applications

  • Healthcare equipment
  • Wireless sensor network device// Smart meter
  • Wearable device/ Bluetooth device/ Portable game device

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74438343022SPEC
8 files WE-MAPI SMT Power Inductor 2.2 1.1 2.5 225 270 70 SMT
Order Code Data­sheet Simu­lation
74438343022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples