Voltage Converters for constant power
DC/DC Converters, also known as direct current (DC) voltage converters, are electronic devices that convert a DC voltage from one level to another. They play a central role in energy distribution and supply in vehicles – especially in modern electric and hybrid vehicles.
Our DC/DC Converters are specifically developed and qualified for use in mobile machines and commercial vehicles. As a standard solution, we offer buck converters for switch-mode operation at 24/12 V.
Other variants such as boost or buck-boost converters can be individually designed to meet your specific requirements. Share your specifications with us – we will develop the right solution for you.
| High Reliability | Energy Efficiency | Durability | Versatility | High Performance | Advanced Protection |
|---|---|---|---|---|---|
| Stable voltage conversion ensures consistent performance, reduced downtime and maintenance costs. | Optimized power utilization lowers energy consumption, helping to reduce operating costs.
| Sealed design and rugged construction withstand harsh environments, extending component life.
| Wide input voltage range and no minimum load requirements make integration easy across different vehicle platforms. | Reliable output power up to 85°C guarantees dependable operation even under demanding thermal conditions. | Protection against reverse polarity, over-current, over-voltage, short-circuit, and overheating for enhanced safety and reliability. |

| Type | Buck/ Step-Down Converter | Boost/ Step-up Converter | Buck-Boost / Flyback Converter |
|---|---|---|---|
| Functionality | Converts a higher input voltage to a lower output voltage | Increases the input voltage to a higher level | Can either increase or decrease the voltage depending on requirements |
| Example | Step-Down 24V main power supply for 12V infotainment system | Step-Up 12V auxiliary battery to power 24V hydraulic control valves | Isolated 12/24V supply for sensitive control electronics and communication modules |
| Topology | T1 | T2 | T3 |
| Article number | Description | Number of Pins | Connector | Voltage range | Mounting | Datasheet |
|---|---|---|---|---|---|---|
| A08022 | Switch Mode 24/12 V 2 A | 3 | Relay socket | 18 - 32 V DC | With bracket | Download |
| X08867 | Switch Mode 24/12 V 25 A | 4 | ATP04-4P | 18 - 32 V DC | With screws | Download |
| X09009 | Switch Mode 24/12 V 40 A | 6 + 4 | AT15-6P ATP15-4P | 18 - 32 V DC | With screws | Download |
| X09054 | Switch Mode 12/12 V 10 A | 4 | ATP04-4P | 9 - 32 V | With screws | Download |