On this page you will find information and images for your journalistic reporting.
If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.
Würth Elektronik presents its transformers for power line communication
Waldenburg (Germany), September 10, 2024 – Communication between charging stations and electric vehicles via an interface compliant with EN ISO 15118 is a fundamental requirement for the public charging infrastructure. Würth Elektronik now offers the WE-PLC product series of high-quality SMT transformers for Power Line Communication (PLC).
The new Würth Elektronik PLC transformers are ideal for galvanic isolation of the PLC system from the power supply. They are designed for data signals between 500 kHz and 30 MHz and reliably isolate the low-voltage range from the high-voltage range.
More precise data transmission
The WE-PLC product series offers an exceptionally high test voltage of 4500 VRMS for transformers of this package size (13.6 × 9.9 mm footprint). Thanks to their high-quality design, they offer significantly lower leakage inductance (max. 0.2 µH) than competing products. The components ensure good magnetic coupling for precise data transmission.
The WE-PLC transformers are available with turns ratios of 1:1:1 and 1:4:3 for EV charging and AC interfaces for grid communication. The operating voltage is up to 250 VAC.
The PLC transformers are now available from stock without a minimum order quantity. Free samples are available for developers.
Do you have any questions, comments or requests regarding our press work?
Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com
Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com
Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com
Here you can download the press information and pictures of the company area










Reference guides, technical reports and other information material
Würth Elektronik blog
Learn more about electrical design, new technologies and current innovations in our blog.