| 561020163016 | 2.2 Ω, ±1%, 2 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power2 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current953.5 mA | Length3.2 mm | Width6.3 mm | Height0.55 mm | | |
 | 561020163017 | 5.1 Ω, ±1%, 2 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5.1 Ω | Resistance±1% | Rated Power2 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current626.2 mA | Length3.2 mm | Width6.3 mm | Height0.55 mm | Design Kit – | |
 | 561020163018 | 10 Ω, ±1%, 2 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power2 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current447.2 mA | Length3.2 mm | Width6.3 mm | Height0.55 mm | Design Kit – | |
 | 561020132004 | 47 Ω, ±5%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance47 Ω | Resistance±5% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current126.3 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132008 | 100 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance100 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current86.6 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132009 | 100 Ω, ±5%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance100 Ω | Resistance±5% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current86.6 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | Design Kit – | |
 | 561020132010 | 110 Ω, ±5%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance110 Ω | Resistance±5% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current82.6 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132011 | 120 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance120 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current79.1 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132014 | 240 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance240 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current55.9 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020150010 | 270 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance270 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current60.9 mA | Length2.5 mm | Width5 mm | Height0.55 mm | Design Kit – | |
 | 561020163011 | 270 Ω, ±1%, 2 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance270 Ω | Resistance±1% | Rated Power2 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current86.1 mA | Length3.2 mm | Width6.3 mm | Height0.55 mm | | |
 | 561020163012 | 430 Ω, ±5%, 2 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance430 Ω | Resistance±5% | Rated Power2 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current68.2 mA | Length3.2 mm | Width6.3 mm | Height0.55 mm | | |
 | 561020132023 | 470 Ω, ±5%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance470 Ω | Resistance±5% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current39.9 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132030 | 1200 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1200 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current25 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132031 | 1500 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1500 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current22.4 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132032 | 1800 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1800 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current20.4 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132034 | 2200 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2200 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current18.5 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132037 | 2700 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2700 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current16.7 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |
 | 561020132059 | 18000 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance18000 Ω | Resistance±1% | Rated Power0.75 W | Temperature Coefficient of Resistance (min.)200 ppm/ °C | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current6.5 mA | Length1.6 mm | Width3.2 mm | Height0.55 mm | | |