WE-RFI Ferrite SMT Inductor
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
0402 | 1 | 0.55 | 0.55 | SMT | ||
0603 | 1.65 | 1.1 | 0.9 | SMT | ||
0805 | 2 | 1.25 | 1.2 | SMT | ||
1008 | 2.5 | 2 | 1.6 | SMT |
LTSpice files
Characteristics
- High inductances
- Recommended soldering: Reflow
- Custom designs on request
- AEC-Q200 Grade 3 (−40°C to +85°C)
- Operating temperature: –40 °C to +85 °C
Applications
- Especially developed for RF-applications
- RFID
- Low frequency radio applications (keyless)
Products
Order Code | Datasheet | Simulation | Downloads | Status | L(nH) | Tol. L | Test Condition L | Qmin. | Q | RDC max.(mΩ) | IR(mA) | fres(MHz) | Design Kit | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447650120 | SPEC20 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance20 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor11 | Q-Factor11 | DC Resistance25 mΩ | Rated Current1080 mA | Self Resonant Frequency7720 MHz | Design Kit – | –Check availability | ||
![]() | 7447650130 | SPEC30 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance30 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor11 | Q-Factor11 | DC Resistance35 mΩ | Rated Current900 mA | Self Resonant Frequency3800 MHz | Design Kit – | –Check availability | ||
![]() | 7447650133 | SPEC33 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor11 | Q-Factor11 | DC Resistance35 mΩ | Rated Current900 mA | Self Resonant Frequency3875 MHz | Design Kit – | –Check availability | ||
![]() | 7447650136 | SPEC36 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance36 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor11 | Q-Factor11 | DC Resistance40 mΩ | Rated Current850 mA | Self Resonant Frequency3875 MHz | Design Kit – | –Check availability | ||
![]() | 7447610139 | SPEC39 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance42 mΩ | Rated Current1170 mA | Self Resonant Frequency2320 MHz | Design Kit – | –Check availability | ||
![]() | 7447610168 | SPEC68 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance50 mΩ | Rated Current1050 mA | Self Resonant Frequency1925 MHz | Design Kit – | –Check availability | ||
![]() | 7447650177 | SPEC77 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance77 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor11 | Q-Factor11 | DC Resistance90 mΩ | Rated Current640 mA | Self Resonant Frequency2980 MHz | Design Kit – | –Check availability | ||
![]() | 7447650210 | SPEC100 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance130 mΩ | Rated Current550 mA | Self Resonant Frequency2955 MHz | Design Kit – | –Check availability | ||
![]() | 7447610211 | SPEC110 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance110 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance78 mΩ | Rated Current750 mA | Self Resonant Frequency1925 MHz | Design Kit – | –Check availability | ||
![]() | 7447650212 | SPEC120 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance110 mΩ | Rated Current575 mA | Self Resonant Frequency2955 MHz | Design Kit – | –Check availability | ||
![]() | 7447610215 | SPEC150 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance90 mΩ | Rated Current720 mA | Self Resonant Frequency1885 MHz | Design Kit – | –Check availability | ||
![]() | 7447650215 | SPEC150 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance130 mΩ | Rated Current545 mA | Self Resonant Frequency2590 MHz | Design Kit – | –Check availability | ||
![]() | 7447650218 | SPEC180 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance160 mΩ | Rated Current470 mA | Self Resonant Frequency2955 MHz | Design Kit – | –Check availability | ||
![]() | 7447610220 | SPEC200 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance200 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance105 mΩ | Rated Current700 mA | Self Resonant Frequency1730 MHz | Design Kit – | –Check availability | ||
![]() | 7447650222 | SPEC220 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance220 mΩ | Rated Current390 mA | Self Resonant Frequency2170 MHz | Design Kit – | –Check availability | ||
![]() | 7447610224 | SPEC240 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance240 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance180 mΩ | Rated Current490 mA | Self Resonant Frequency1345 MHz | Design Kit – | –Check availability | ||
![]() | 7447610227 | SPEC270 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance270 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance165 mΩ | Rated Current480 mA | Self Resonant Frequency1540 MHz | Design Kit – | –Check availability | ||
![]() | 7447650227 | SPEC270 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance270 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance260 mΩ | Rated Current370 mA | Self Resonant Frequency2015 MHz | Design Kit – | –Check availability | ||
![]() | 7447610236 | SPEC360 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance360 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance185 mΩ | Rated Current470 mA | Self Resonant Frequency1040 MHz | Design Kit – | –Check availability | ||
![]() | 7447650236 | SPEC360 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance360 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance375 mΩ | Rated Current320 mA | Self Resonant Frequency1565 MHz | Design Kit – | –Check availability | ||
![]() | 7447610242 | SPEC420 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance420 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance255 mΩ | Rated Current425 mA | Self Resonant Frequency1110 MHz | Design Kit – | –Check availability | ||
![]() | 7447650242 | SPEC420 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance420 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance460 mΩ | Rated Current270 mA | Self Resonant Frequency1810 MHz | Design Kit – | –Check availability | ||
![]() | 744760247A | SPEC470 nH, ±5%, 25.2 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 nH | Inductance±5% | Inductance25.2 MHz | Q-Factor45 | – | DC Resistance500 mΩ | Rated Current500 mA | Self Resonant Frequency375 MHz | Design Kit | –Check availability | ||
![]() | 7447650247 | SPEC470 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance510 mΩ | Rated Current260 mA | Self Resonant Frequency1600 MHz | Design Kit – | –Check availability | ||
![]() | 7447650253 | SPEC530 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance530 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance615 mΩ | Rated Current230 mA | Self Resonant Frequency1600 MHz | Design Kit – | –Check availability | ||
![]() | 744760256A | SPEC560 nH, ±5%, 25.2 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance560 nH | Inductance±5% | Inductance25.2 MHz | Q-Factor45 | – | DC Resistance550 mΩ | Rated Current450 mA | Self Resonant Frequency340 MHz | Design Kit | –Check availability | ||
![]() | 7447610256 | SPEC560 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance560 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance270 mΩ | Rated Current390 mA | Self Resonant Frequency915 MHz | Design Kit – | –Check availability | ||
![]() | 7447650259 | SPEC590 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance590 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance670 mΩ | Rated Current220 mA | Self Resonant Frequency1370 MHz | Design Kit – | –Check availability | ||
![]() | 7447610260 | SPEC600 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance600 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance380 mΩ | Rated Current330 mA | Self Resonant Frequency1000 MHz | Design Kit – | –Check availability | ||
![]() | 744760268A | SPEC680 nH, ±5%, 25.2 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance680 nH | Inductance±5% | Inductance25.2 MHz | Q-Factor35 | – | DC Resistance850 mΩ | Rated Current400 mA | Self Resonant Frequency188 MHz | Design Kit | –Check availability | ||
![]() | 7447650270 | SPEC700 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance700 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor11 | Q-Factor11 | DC Resistance1125 mΩ | Rated Current160 mA | Self Resonant Frequency1565 MHz | Design Kit – | –Check availability | ||
![]() | 7447650277 | SPEC770 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance770 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor12 | Q-Factor12 | DC Resistance1250 mΩ | Rated Current155 mA | Self Resonant Frequency1240 MHz | Design Kit – | –Check availability | ||
![]() | 744760282A | SPEC820 nH, ±5%, 25.2 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance820 nH | Inductance±5% | Inductance25.2 MHz | Q-Factor35 | – | DC Resistance1050 mΩ | Rated Current300 mA | Self Resonant Frequency215 MHz | Design Kit | –Check availability | ||
![]() | 7447610282 | SPEC820 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance820 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance450 mΩ | Rated Current300 mA | Self Resonant Frequency830 MHz | Design Kit – | –Check availability | ||
![]() | 744760310A | SPEC1000 nH, ±5%, 25.2 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 nH | Inductance±5% | Inductance25.2 MHz | Q-Factor35 | – | DC Resistance1050 mΩ | Rated Current180 mA | Self Resonant Frequency200 MHz | Design Kit | –Check availability | ||
![]() | 7447610310 | SPEC1000 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance700 mΩ | Rated Current230 mA | Self Resonant Frequency680 MHz | Design Kit – | –Check availability | ||
![]() | 744760312A | SPEC1200 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1200 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance1200 mΩ | Rated Current150 mA | Self Resonant Frequency200 MHz | Design Kit | –Check availability | ||
![]() | 744762312A | SPEC1200 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1200 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance1300 mΩ | Rated Current230 mA | Self Resonant Frequency280 MHz | Design Kit | –Check availability | ||
![]() | 744760315A | SPEC1500 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1500 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance1450 mΩ | Rated Current130 mA | Self Resonant Frequency200 MHz | Design Kit | –Check availability | ||
![]() | 744762315A | SPEC1500 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1500 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance1650 mΩ | Rated Current220 mA | Self Resonant Frequency250 MHz | Design Kit | –Check availability | ||
![]() | 7447610315 | SPEC1500 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1500 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance1070 mΩ | Rated Current200 mA | Self Resonant Frequency605 MHz | Design Kit – | –Check availability | ||
![]() | 744760318A | SPEC1800 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1800 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance2000 mΩ | Rated Current120 mA | Self Resonant Frequency120 MHz | Design Kit | –Check availability | ||
![]() | 744762318A | SPEC1800 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1800 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance2200 mΩ | Rated Current210 mA | Self Resonant Frequency200 MHz | Design Kit | –Check availability | ||
![]() | 744760322A | SPEC2200 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2200 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance1750 mΩ | Rated Current110 mA | Self Resonant Frequency110 MHz | Design Kit | –Check availability | ||
![]() | 744762322A | SPEC2200 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2200 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance2350 mΩ | Rated Current200 mA | Self Resonant Frequency160 MHz | Design Kit | –Check availability | ||
![]() | 7447610322 | SPEC2200 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2200 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor13 | Q-Factor13 | DC Resistance400 mΩ | Rated Current350 mA | Self Resonant Frequency110 MHz | Design Kit – | –Check availability | ||
![]() | 744760327A | SPEC2700 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2700 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance1750 mΩ | Rated Current100 mA | Self Resonant Frequency100 MHz | Design Kit | –Check availability | ||
![]() | 744762327A | SPEC2700 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2700 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance2600 mΩ | Rated Current195 mA | Self Resonant Frequency130 MHz | Design Kit | –Check availability | ||
![]() | 744760333A | SPEC3300 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3300 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance2000 mΩ | Rated Current210 mA | Self Resonant Frequency70 MHz | Design Kit | –Check availability | ||
![]() | 744762333A | SPEC3300 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3300 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance2850 mΩ | Rated Current185 mA | Self Resonant Frequency80 MHz | Design Kit | –Check availability | ||
![]() | 7447610333 | SPEC3300 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3300 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor14 | Q-Factor14 | DC Resistance950 mΩ | Rated Current220 mA | Self Resonant Frequency110 MHz | Design Kit – | –Check availability | ||
![]() | 744760339A | SPEC3900 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3900 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance2150 mΩ | Rated Current200 mA | Self Resonant Frequency60 MHz | Design Kit | –Check availability | ||
![]() | 744762339A | SPEC3900 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3900 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance4000 mΩ | Rated Current180 mA | Self Resonant Frequency50 MHz | Design Kit | –Check availability | ||
![]() | 744760347A | SPEC4700 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4700 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance1900 mΩ | Rated Current180 mA | Self Resonant Frequency50 MHz | Design Kit – | –Check availability | ||
![]() | 744762347A | SPEC4700 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4700 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance4300 mΩ | Rated Current175 mA | Self Resonant Frequency45 MHz | Design Kit | –Check availability | ||
![]() | 7447610347 | SPEC4700 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4700 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor14 | Q-Factor14 | DC Resistance1125 mΩ | Rated Current200 mA | Self Resonant Frequency67 MHz | Design Kit – | –Check availability | ||
![]() | 744760356A | SPEC5600 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5600 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance2200 mΩ | Rated Current160 mA | Self Resonant Frequency45 MHz | Design Kit | –Check availability | ||
![]() | 744762356A | SPEC5600 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5600 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance2600 mΩ | Rated Current170 mA | Self Resonant Frequency42 MHz | Design Kit – | –Check availability | ||
![]() | 7447610356 | SPEC5600 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5600 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor14 | Q-Factor14 | DC Resistance1055 mΩ | Rated Current195 mA | Self Resonant Frequency62 MHz | Design Kit – | –Check availability | ||
![]() | 744762368A | SPEC6800 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6800 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance2800 mΩ | Rated Current165 mA | Self Resonant Frequency39 MHz | Design Kit – | –Check availability | ||
![]() | 7447610368 | SPEC6800 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6800 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor14 | Q-Factor14 | DC Resistance1380 mΩ | Rated Current170 mA | Self Resonant Frequency52 MHz | Design Kit – | –Check availability | ||
![]() | 744760382A | SPEC8200 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8200 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor15 | – | DC Resistance2400 mΩ | Rated Current120 mA | Self Resonant Frequency40 MHz | Design Kit | –Check availability | ||
![]() | 744762382A | SPEC8200 nH, ±5%, 7.96 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8200 nH | Inductance±5% | Inductance7.96 MHz | Q-Factor20 | – | DC Resistance3050 mΩ | Rated Current160 mA | Self Resonant Frequency36 MHz | Design Kit – | –Check availability | ||
![]() | 7447610382 | SPEC8200 nH, ±5%, 7.9 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8200 nH | Inductance±5% | Inductance7.9 MHz | Q-Factor14 | Q-Factor14 | DC Resistance1550 mΩ | Rated Current150 mA | Self Resonant Frequency46 MHz | Design Kit – | –Check availability | ||
![]() | 744760410A | SPEC10000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance3600 mΩ | Rated Current80 mA | Self Resonant Frequency40 MHz | Design Kit | –Check availability | ||
![]() | 744762410A | SPEC10000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance3500 mΩ | Rated Current150 mA | Self Resonant Frequency33 MHz | Design Kit – | –Check availability | ||
![]() | 7447610410 | SPEC10000 nH, ±5%, 2.5 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10000 nH | Inductance±5% | Inductance2.5 MHz | Q-Factor14 | Q-Factor14 | DC Resistance1700 mΩ | Rated Current160 mA | Self Resonant Frequency40 MHz | Design Kit – | –Check availability | ||
![]() | 744762415A | SPEC15000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance4000 mΩ | Rated Current130 mA | Self Resonant Frequency26 MHz | Design Kit | –Check availability | ||
![]() | 7447610415 | SPEC15000 nH, ±5%, 2.5 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15000 nH | Inductance±5% | Inductance2.5 MHz | Q-Factor13 | Q-Factor13 | DC Resistance3900 mΩ | Rated Current90 mA | Self Resonant Frequency30 MHz | Design Kit – | –Check availability | ||
![]() | 744762418A | SPEC18000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance4500 mΩ | Rated Current120 mA | Self Resonant Frequency24 MHz | Design Kit | –Check availability | ||
![]() | 744762422A | SPEC22000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance5000 mΩ | Rated Current110 mA | Self Resonant Frequency22 MHz | Design Kit | –Check availability | ||
![]() | 744762427A | SPEC27000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance6000 mΩ | Rated Current95 mA | Self Resonant Frequency21 MHz | Design Kit | –Check availability | ||
![]() | 744762433A | SPEC33000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance6500 mΩ | Rated Current85 mA | Self Resonant Frequency20 MHz | Design Kit | –Check availability | ||
![]() | 744762439A | SPEC39000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance8500 mΩ | Rated Current60 mA | Self Resonant Frequency18 MHz | Design Kit | –Check availability | ||
![]() | 744762447A | SPEC47000 nH, ±5%, 2.52 MHz | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47000 nH | Inductance±5% | Inductance2.52 MHz | Q-Factor15 | – | DC Resistance14000 mΩ | Rated Current45 mA | Self Resonant Frequency17 MHz | Design Kit | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Würth Elektronik offers several product series with different construction technology
RF Inductors selection guide

WE-KI SMT Wire Wound Ceramic Inductor
- Inductance values from 1nH up to 1800nH
- High Q factor
- Up to 12.5GHz self resonant frequency
- Up to ± 2% inductance tolerance
- High thermal stability
- Design Kits available for the different sizes

WE-KI High Current Wire Wound Ceramic Inductor
- Inductance values from 1nH up to 390nH
- Excellent Q factor
- High current up to 2.3 A
- ± 2% Inductance Tolerance
- High thermal stability
- Design Kit available

WE-MK Multilayer Ceramic Inductor
- Inductance values from 1nH up to 470nH
- Extremly small size (up to 0201)
- Up to ±2% (or ±0.1nH) inductance tolerance
- Robust structure
- Polarity marking available
- Design Kits available for the different sizes
- High thermal stability

WE-CAIR Air Core Inductor
- Inductance values from 1.65nH up to 538nH
- Extremly high Q factor (Q>100)
- Very high current up to 4 A
- High self resonant frequency
- Design Kit available
- High thermal stability

WE-TCI Thin Film Inductor
- Inductance values from 1nH up to 27nH
- High self resonant frequency
- Tight tolerance of 2 % (1% on request) or ± 0.1
- Very small size (up to 0201)

WE-RFI Wire Wound ferrite inductor
- High inductance values available from 20 nH up to 47 µH
- Operating temperature:–40 °C to +85 °C
- Size: 0402 to 1008
- Design Kit available
What is the Quality Factor Q?
What is the Quality Factor Q?
The quality factor Q is an essential characteristic parameter and one of the first creterias that every RF engineer should take into account. The Q factor is given either as minimum or as typical value at a defined frequency point. In the case of Würth Elektronik, the Q factor is given as the minimum value in order to guarantee customers a reliable minimum level.
Basically, the Q factor is the ratio between the inductive reactance X<sub>L</sub> and the losses R<sub>S</sub> and is an indicator of how ideal an inductor is. For inductors with air or ceramic cores, the resistance R<sub>S</sub> is mainly due to the resistivity of the conductor in the inductor device. A higher Q factor means less losses in the component.

Self Resonant Frequency
Self Resonant Frequency
Because the winding structure of any coil of wire will exhibit some capacitance, the inductor will serve as a parallel resonant tank circuit with an associated self-resonance frequency (SRF). As with conventional inductors, SRF indicates up to which frequency the inductor behaves as an inductor.
Exactly at the SRF the inductor with its parasitic capacitance behaves as a resonance circuit with an almost infinite high impedance, only circuit losses limit the high value of the impedance. Beyond the SRF the “inductor” behaves like a capacitor
Increasing the inductance and/or the parasitic capacitance lowers the SRF, and vice versa. This is the reason why the higher the inductance value, the lower the SRF.
In case of choke applications in which inductors are used, the best signal blocking occurs shortly below the SRF, where the impedance is very high and thus the attenuation reaches its maximum. For filter or impedance-matching applications, it is more important to have constant inductance in the relevant frequency range, which means the SRF of the inductor should be well above the operating frequency of the circuit.

Rated current in high frequency application
Rated current in high frequency application
The rated current is specified as the maximum DC current (A or mA) that causes a defined temperature rise (i.e. ΔT = 40 K). The temperature rise plus the ambient temperature must not exceed the maximum operating temperature. For high current applications, please select the specific air core inductors: WE-KI HC, WE-ACHC and WE-CAIR.

RF inductors and Antenna Matching
RF inductors and Antenna Matching
With the help of the Smith chart, the complex antenna feed point impedance, consisting of resistive and reactive values, can be represented graphically. In a matched antenna, the impedance at the operating frequency is close to the middle of the Smith chart and therefore close to the impedance of 50 Ω. This can be achieved by using RF inductors and RF capacitors. A pi matching network is particularly useful for this purpose, since it can be used flexibly for antenna matching from almost any other impedance. In practice, antenna matching works through iterative steps.
In addition to the WE-MCA Antennas, we offer our customers a development-accompanying antenna service. We support from the antenna selection over the antenna placement up to the antenna matching.
Webseite: www.we-online.com/antenna-matching
E-Mail: antenna.matching@we-online.com
We are also offering an Antenna Matching Design Kit that contains all the components needed for your antenna matching. This Design Kit with order code 748001, contains chip antennas WE-MCA, multilayer ceramic inductors WE-MK size 0402, high frequency chip capacitors WCAP-CSRF in size 0402 and RF coaxial cables WR-CXARY working up to 18 GHz

Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions