WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency)

High Frequency Specialist

WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency)
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402
1 0.5 0.5 0.25 SMT
0603
1.6 0.8 0.8 0.3 SMT

Characteristics

  • Modified internal layout increases the effective suppression range
  • The impedance at 1 GHz are at least 3 times higher compared to the WE-CBF product family
  • Operating temperature: –55 °C to +125 °C

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Especially for the suppression of signal lines in the high frequency range
  • For fast data lines: CPU, High Speed bus systems, HDD

Products

All
0402
0603
Filter article data
Filter by
 show  catalog.filterBar.article in 2 product lines
 catalog.filterBar.article in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
742861118
SPEC180 Ω, 300 Ω, 450 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz180 Ω
Maximum Impedance300 Ω
Maximum Impedance450 MHz 
Rated Current 2700 mA
Impedance @ 1 GHz180 Ω
TypeWide Band 
Design Kit
Check availability
742843122
SPEC220 Ω, 400 Ω, 750 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance400 Ω
Maximum Impedance750 MHz 
Rated Current 2800 mA
Impedance @ 1 GHz300 Ω
TypeHigh Current 
Design Kit
Check availability
742863122
SPEC220 Ω, 350 Ω, 640 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance350 Ω
Maximum Impedance640 MHz 
Rated Current 21300 mA
Impedance @ 1 GHz250 Ω
TypeHigh Current 
Design Kit
Check availability
742863147
SPEC470 Ω, 780 Ω, 600 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance780 Ω
Maximum Impedance600 MHz 
Rated Current 2750 mA
Impedance @ 1 GHz600 Ω
TypeHigh Current 
Design Kit
Check availability
742841160
SPEC600 Ω, 1800 Ω, 650 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance1800 Ω
Maximum Impedance650 MHz 
Rated Current 2250 mA
Impedance @ 1 GHz1100 Ω
TypeWide Band 
Design Kit
Check availability
742861160
SPEC600 Ω, 900 Ω, 350 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Maximum Impedance350 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz450 Ω
TypeWide Band 
Design Kit
Check availability
742862160
SPEC600 Ω, 1500 Ω, 700 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance1500 Ω
Maximum Impedance700 MHz 
Rated Current 2350 mA
Impedance @ 1 GHz850 Ω
TypeHigh Speed 
Design Kit
Check availability
742863160
SPEC600 Ω, 950 Ω, 600 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance950 Ω
Maximum Impedance600 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz800 Ω
TypeHigh Current 
Design Kit
Check availability
742841210
SPEC1000 Ω, 1750 Ω, 500 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1750 Ω
Maximum Impedance500 MHz 
Rated Current 2250 mA
Impedance @ 1 GHz900 Ω
TypeWide Band 
Design Kit
Check availability
742861210
SPEC1000 Ω, 2200 Ω, 450 MHz
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance2200 Ω
Maximum Impedance450 MHz 
Rated Current 2300 mA
Impedance @ 1 GHz1100 Ω
TypeWide Band 
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB

Videos

Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions