| | SPECDIP 8, SL-Type, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageDIP 8, SL-Type | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]41 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | Threshold Current [typ.]3 mA | Isolation Voltage5000 V (RMS) | Operating Temperature -40 °C up to +85 °C | Product seriesWL-OCHS DIP-8 | |
 | | SPECDIP 8, SL-Type, IF = 16 mA, VCC = 5.0 VRL = 4.1 kΩ, 1300 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageDIP 8, SL-Type | IF = 16 mA, VCC = 5.0 V RL = 4.1 kΩ | Propagation Delay time to High Level [typ.]1300 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 4.1 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]1 kV/µs | – | Isolation Voltage5000 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS DIP-8 | |
 | | SPECDIP 8, SL-Type, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 600 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageDIP 8, SL-Type | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]600 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]1 kV/µs | – | Isolation Voltage5000 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS DIP-8 | |
 | | SPECDIP 8, Standard, IF = 16 mA, VCC = 5.0 VRL = 4.1 kΩ, 1300 ns | | Downloads8 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageDIP 8, Standard | IF = 16 mA, VCC = 5.0 V RL = 4.1 kΩ | Propagation Delay time to High Level [typ.]1300 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 4.1 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]1 kV/µs | – | Isolation Voltage5000 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS DIP-8 | |
 | | SPECDIP 8, Standard, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 600 ns | | Downloads8 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageDIP 8, Standard | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]600 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]1 kV/µs | – | Isolation Voltage5000 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS DIP-8 | |
 | | SPECDIP 8, Standard, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns | | Downloads8 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageDIP 8, Standard | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]41 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | Threshold Current [typ.]3 mA | Isolation Voltage5000 V (RMS) | Operating Temperature -40 °C up to +85 °C | Product seriesWL-OCHS DIP-8 | |
 | | SPECSOP8, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 150 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]150 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | – | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS SOP-8 | |
 | | SPECSOP8, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]41 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | Threshold Current [typ.]3 mA | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +105 °C | Product seriesWL-OCHS SOP-8 | |
 | | SPECSOP8, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]41 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]20 kV/µs | Threshold Current [typ.]3 mA | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +105 °C | Product seriesWL-OCHS SOP-8 | |
 | | SPECSOP8, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 48 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]48 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | Threshold Current [typ.]2.4 mA | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +85 °C | Product seriesWL-OCHS SOP-8 | |
 | | SPECSOP5, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP5 | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]41 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | Threshold Current [typ.]2.5 mA | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +85 °C | Product seriesWL-OCHS SOP-5 | |
 | | SPECSOP5, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP5 | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]41 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]20 kV/µs | Threshold Current [typ.]2.5 mA | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +85 °C | Product seriesWL-OCHS SOP-5 | |
 | | SPECSOP8, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 600 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]600 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]1 kV/µs | – | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS SOP-8 | |
 | | SPECSOP8, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 600 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]600 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]1 kV/µs | – | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS SOP-8 | |
 | | SPECSOP5, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 150 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP5 | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]150 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]5 kV/µs | – | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS SOP-5 | |
 | | SPECSOP5, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 150 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP5 | IF = 16 mA, VCC = 5.0 V RL = 1.9 kΩ | Propagation Delay time to High Level [typ.]150 ns | IF = 0 mA, VCC = 5.0 V CL = 15 pF, RL = 1.9 kΩ |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]15 kV/µs | – | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +110 °C | Product seriesWL-OCHS SOP-5 | |
 | | SPECSOP8, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 48 ns | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | PackageSOP8 | IF = 7.5 mA, VCC = 5.0 V CL = 15 pF, RL = 350 Ω | Propagation Delay time to High Level [typ.]48 ns | IF = 0 mA, VCC = 5.0 V VO = 2.0 V, RL = 350 Ω |VCM| = 1000 VPeak | Common Mode Transient Immunity to High Level [min.]10 kV/µs | Threshold Current [typ.]2.4 mA | Isolation Voltage3750 V (RMS) | Operating Temperature -40 °C up to +85 °C | Product seriesWL-OCHS SOP-8 | |