Filter by values
 article in 6 product lines for
Reset all
Filter
Filter by
 show  article in 6 product lines
 article in 6 product lines
Reset all
6 Product categories
WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm
WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm
Number of Position (Value) 10 to 16VR 42 V (DC)Electrical Life 25000 Steps
WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm
WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm
Number of Position (Value) 10 to 16VR 24 V (DC)Electrical Life 10000 Steps
WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm
WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm
Number of Position (Value) 10 to 16VR 24 V (DC)Electrical Life 10000 Steps
WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm
WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm
Number of Position (Value) 10 to 16VR 24 V (DC)Electrical Life 10000 Steps
WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
Number of Position (Value) 10 to 16VR 42 V (DC)Electrical Life 10000 Steps
WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
Number of Position (Value) 10 to 16VR 42 V (DC)Electrical Life 10000 Steps