2.00 mm Dual Row
- WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive lockingGender Male |Mount THT
- WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive lockingPins 8 to 40 pcs |Gender Male |Mount THT
- WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive lockingPins 8 to 40 pcs |Gender Female
- WR-WTB 2.00 mm Female Dual Row Crimp ContactGender Female
- WR-WTB Pre-crimped wireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- WR-WTB Automatic Crimping ToolGender Tool
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Polarity | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Tools | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 624008213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 11.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001 | – | – | |
![]() | 62400821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 11.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 624010213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 13.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 612690 645001 | – | – | |
![]() | 62401021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 13.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 612690 645001 | – | – | |
![]() | 624012213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 15.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001 | – | – | |
![]() | 62401221722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 15.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 624014213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 17.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001 | – | – | |
![]() | 62401421722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 17.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 624016213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 19.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001 | – | – | |
![]() | 62401621722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 19.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 624018213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 21.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001 | – | – | |
![]() | 62401821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 21.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 624020213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 23.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | 645001 | – | – | |
![]() | 62402021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 23.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 624022213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 25.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62402221722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 25.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624024213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 27.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62402421722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 27.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624026213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 29.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62402621722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 29.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624028213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 31.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62402821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 31.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624030213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 33.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62403021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 33.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624032213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 35.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62403221722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 35.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624034213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 37.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62403421722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 37.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624036213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 39.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62403621722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 39.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624038213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 38 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 41.1 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62403821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 38 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 41.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 624040213322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | – | 2 | Female | Terminal Housing | – | – | – | Cable | – | – | 43.4 | – | – | Bag | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | – | – | |
![]() | 62404021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | – | 2 | Male | Horizontal | THT | 3 | 250 | PCB | 20 | max. | 43.4 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | – | – | |
![]() | 62400821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 08 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 9.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 62401021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 10 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 11.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 612690 645001 | – | – | |
![]() | 62401221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 12 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 13.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 62401421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 14 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 15.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 62401621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 16 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 17.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 62401821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 18 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 19.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 62402021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 20 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 21.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | 645001 | – | – | |
![]() | 62402221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 22 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 23.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62402421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 24 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 25.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62402621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 26 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 27.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62402821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 28 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 29.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62403021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 30 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 31.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62403221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 32 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 33.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62403421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 34 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 35.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62403621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 36 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 37.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62403821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 38 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 39.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 62404021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 40 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 41.8 | – | – | Tube | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | – | – | |
![]() | 624100128015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 28 (AWG) | – | Bag | WR-WTB Pre-crimped wire | – | – | – | |
![]() | 624124122030 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 22 (AWG) | – | Bag | WR-WTB Pre-crimped wire | – | – | – | |
![]() | 600624228220 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Tool | Crimping Tool | – | – | – | – | – | – | – | 28 to 22 (AWG) | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 2.00 mm Female Dual Row Crimp Contact | – | |
![]() | 600002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | |
![]() | 62400113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Female | Crimp Terminal | – | 3 | 250 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Big Reel | WR-WTB 2.00 mm Female Dual Row Crimp Contact | – | – | 600624401 600624228220 | |
![]() | 62400113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Female | Crimp Terminal | – | 3 | 250 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Bag | WR-WTB 2.00 mm Female Dual Row Crimp Contact | 612690 645001 | – | – | |
![]() | 62410113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Female | Crimp Terminal | – | 3 | 250 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Small Reel | WR-WTB 2.00 mm Female Dual Row Crimp Contact | – | – | 600624401 600624228220 | |
![]() | 600624401 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Tool | Mini Applicator | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | 62400113722 62410113722 2.00 mm Dual Row | – | |
![]() | 600624401001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2 | Tool | Wear Parts | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Polarity | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Tools | Samples |
---|