WR-WTB 2.00 mm Dual Row- Pre-crimped wire

WR-WTB 2.00 mm Dual Row- Pre-crimped wire
WR-WTB 2.00 mm Dual Row- Pre-crimped wire
Material Properties
Insulator MaterialPVC
Insulator ColorBlack
ColorBlack
General Information
ComplianceRoHS
GenderFemale
TypePre-crimped Cable
Operating Temperature-20 °C up to +80 °C
Wire Properties
Stranded Wire Section (AWG)22 (AWG); 28 (AWG)
Packaging Properties
PackagingBag

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Gender
Stranded Wire Section (AWG)
L(mm)
PCB/Cable/Panel
Type
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
624100128015
SPECFemale, 28 (AWG), 150 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Stranded Wire Section (AWG)28 (AWG) 
Length150 mm
PCB/Cable/PanelCable 
TypePre-crimped Cable 
PackagingBag 
–Check availability
624124122030
SPECFemale, 22 (AWG), 300 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Stranded Wire Section (AWG)22 (AWG) 
Length300 mm
PCB/Cable/PanelCable 
TypePre-crimped Cable 
PackagingBag 
–Check availability