 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC2, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | | |
 | | SPEC3, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC4, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC5, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC6, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC7, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC8, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC9, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins9 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC9, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins9 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC10, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins10 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC11, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins11 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC11, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins11 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC12, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 22 to 16 (AWG) 0.2 to 1.5 (mm²) | | Design Kit – | |
 | | SPEC13, Screwless Push In, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins13 | ApplicationScrewless Push In | PCB/Cable/PanelPCB | ModularityNo | Type45° Cable Entry | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | | Design Kit – | |