WR-WST REDFIT IDC SKEDD

WR-WST REDFIT IDC SKEDD
WR-WST REDFIT IDC SKEDD
Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCuNiSi
Contact PlatingAu (SKEDD), Sn (IDC)
Pitch2.54 mm
MountSKEDD
Operating Temperature-25 °C up to +105 °C
Packaging Properties
PackagingTube
Electrical Properties
RISO1000 MΩ
Withstanding Voltage500 V (AC)
Contact Resistance10 mΩ
IR1 A
Certification
UL Approval[E323964]
REACh ApprovalConform or declared [(EC)1907/2006]
RoHS ApprovalCompliant [2011/65/EU&2015/863]

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Pitch(mm)
Gender
L(mm)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Tol. R
Stranded Wire Section (AWG)
Packaging
IR(A)
IDC Tool
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
490107670412
SPEC4, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
Pitch2.54 mm
GenderTransition 
Length12.67 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107670612
SPEC6, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
Pitch2.54 mm
GenderTransition 
Length15.21 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107670812
SPEC8, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
Pitch2.54 mm
GenderTransition 
Length17.75 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107671012
SPEC10, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
Pitch2.54 mm
GenderTransition 
Length20.29 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107671212
SPEC12, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
Pitch2.54 mm
GenderTransition 
Length22.83 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107671412
SPEC14, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins14 
Pitch2.54 mm
GenderTransition 
Length25.37 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107671612
SPEC16, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins16 
Pitch2.54 mm
GenderTransition 
Length27.91 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107671812
SPEC18, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins18 
Pitch2.54 mm
GenderTransition 
Length30.45 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability
490107672012
SPEC20, 2.54 mm, Transition
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins20 
Pitch2.54 mm
GenderTransition 
Length32.99 mm
Working Voltage100 V (AC)
Contact Resistance10 mΩ
Contact Resistancemax. 
Stranded Wire Section (AWG)28 (AWG) 
PackagingTube 
Rated Current1 A
–Check availability

Perfect Match

REDFIT IDC is a solderless reversible direct plug-in connector with SKEDD technology and insulation displacement connection. The SKEDD contacts are plugged directly into the plated through-holes of a PCB. A complete part and a potential error source is eliminated. This results directly in higher process reliability, savings in space, material and process costs.

SKEDD Contact Advantages

SKEDD_Plug-in-Process2

Easy and Simple Plug-in Process

The precise design of the apex area keeps the SKEDD contact elastic to guarantee a low insertion force even for connectors with a high number of pins.

SKEDD-Vibration-Proof Connection2

Vibration-Proof Connection

At the end of the insertion process the contact normal contact force is high enough to ensure that no interruption occurs due to mechanical stress.

reversible-connection

Reversible Connection

The flexible fork-type arms of the SKEDD contact adapt in an elastic way to the plated through-hole to realize multiple mating cycles.

fitting-accuracy

Fitting Accuracy

The flexibility of the SKEDD contacts balances the grid tolerances within the PCB production to ensure the optimal interaction of connector and PCB.

Characteristics

Connection Technology & Processing

SKEDD_no_counterpart1

Cable side: Insulation Displacement Connection

  • Direct Connection to Ribbon Flat Cable
  • No Stripping
  • All Strips are Contacted Simultaneously
  • High Transmission Quality
  • Permanent Connection Security
SKEDD_Leiterplatte2

PCB side: SKEDD Direct Plug-in Technology

  • Direct Connection to the Plated-Through Hole
  • Multiple Mating Cycles
  • Pluggable by Hand
  • Low Contact Resistance
  • Vibration-Resistant Connection
SKEDD_Verarbeitung2

Process Safety in Assembling

  • Red Cable Marking of Pin 1
  • Reverse Polarity Protection of the Housing
SKEED_Lupe_Wartung3

Maintenance Friendly in Field

  • Tool-Free Mounting on the PCB
  • Quick Replacement during Maintenance

Videos

REDFIT IDC – SKEDD Connector from Würth Elektronik eiSos

Videos

Behind the scenes: REDFIT IDC SKEDD Connector – Testing, production and in action