<BR>Wurth Elektronik - Connectors - Wire-to-Board Connectors - WR-WST <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019b, 2019-11-04<br>
<HR>
Copyright: Würth Elektronik
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br></b><br>Only use for debugging or programming application.<br>For mechanical stressed application please use the PCB layout for permanent application.
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
<b>WR-WST REDFIT IDC SKEDD<br><br></b>For permanent application up to 10g vibration stable
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">Only use for debugging or programming application. </font>
<br>For mechanical stressed application please use the PCB layout for permanent application
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
<b>WR-WST REDFIT IDC SKEDD
<br>
<br></b><font color="#0000FF">For permanent application up to 10g vibration stable </font>
<br><br><b>PACKAGING PROPERTIES
<br>
<br></b>Packaging Tube
<br>
<br><b>ELECTRICAL PROPERTIES
<br>
<br></b>IR1 1 A
<br>RISO 1000 MΩ
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br><b>PROPERTIES
<br>
<br></b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material CuNiSi
<br>Contact Plating Au (SKEDD), Sn (IDC)
<br>Pitch 2.54 mm
<br>Cable AWG 28/1.27 mm ribbon cable
<br>Operating Temperature -25 up to +105 °C
<br>Compliance Lead free / RoHS
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o104848v209%20Single_WR-WST_REDFIT.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD">https://katalog.we-online.com/en/em/REDFIT_IDC_SKEDD</a><p>
Updated By Ella Wu 2019-05-21<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.