| 10/100BASE-T, non-PoE, 2x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports2x1 | Tab PositionUp/Down | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountSMT | USBNo | Shield TabsYes | | | Use with – | |
| 10/100BASE-T, PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEPoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsNo | | | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEPoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 10/100BASE-T, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEPoE+ | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100BASE-T, PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEPoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1x2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1x2 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEPoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEPoE+ | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100/1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100/1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100BASE-TX, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-TX | PoEPoE+ | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10/100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 10GBASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10GBASE-T, 4PPoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10GBASE-T | PoE4PPoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1x2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1x2 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 10/100BASE-T, non-PoE, – | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-T | PoEnon-PoE | – | – | – | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountTHR | – | – | | Design Kit – | | |
| 10/100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate10/100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | – | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x2 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 100BASE-TX, non-PoE, 1x4 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x4 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionYes | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionYes | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionYes | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 100BASE-TX, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE+ | Ports1 | Tab PositionUp | Improved Common Mode RejectionYes | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right) | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right) | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE (up to 350 mA), 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE (up to 350 mA) | Ports1x1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE+, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE+ | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE+ (up to 600 mA), 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE+ (up to 600 mA) | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountSMT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/orange-yellow | MountTHT | USBUSB 2.0 | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, PoE+, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEPoE+ | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 100BASE-TX, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate100BASE-TX | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHR | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 2x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports2x1 | Tab PositionUp/Down | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)green/orange-yellow | MountTHT | USB2x USB 2.0 | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-green | MountTHT | USB2x USB 3.0 | Shield TabsNo | | | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionYes | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/orange-yellow | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 1000BASE-T, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEPoE+ | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 1000BASE-T, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEPoE+ | Ports1 | Tab PositionUp | Improved Common Mode RejectionYes | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)green/orange-yellow | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)green-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right) | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow/green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature 0 °C up to + 70 °C including temp rise | LED (Left-Right)yellow-green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHT | USBNo | Shield TabsYes | | | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x2 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green-yellow | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, PoE+, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEPoE+ | Ports1 | Tab PositionUp | Improved Common Mode RejectionYes | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)No LED | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountSMT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow - green/yellow | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEPoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/orange-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, 4PPoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoE4PPoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/yellow-green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)green/orange-yellow | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionUp | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionVertical | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHR | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x2 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x2 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1x2 | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1x2 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow/green-yellow/green | MountTHT | USBNo | Shield TabsNo | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHR | USBNo | Shield TabsYes | | Design Kit – | Use with – | |
| 1000BASE-T, non-PoE, 1 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Data rate1000BASE-T | PoEnon-PoE | Ports1 | Tab PositionDown | Improved Common Mode RejectionNo | Operating Temperature -40 °C up to + 85 °C including temp rise | LED (Left-Right)yellow-green | MountTHR | USBNo | Shield TabsYes | | Design Kit – | Use with – | |