Filter by values
 article  in  1 product lines  for
Reset all
Filter
Filter by
 show   article  in  1 product lines
 article  in  1 product lines
Reset all
1 Product categories
EXT.
MagI³C-FDSM Fixed Step Down Regulator Module
MagI³C-FDSM Fixed Step Down Regulator Module EXTENDED
VIN 4.75 to 74.5 V VOUT 3.3 to 15 V IOUT 0.5 to 2 A
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
L (mm)
W (mm)
H (mm)
Product series
Evaluation Kit
Samples
MagI³C-FDSM Fixed Step Down Regulator Module 4.75 - 36, 3.3, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.75 - 36
Output Voltage 3.3
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 6 - 28, 3.3, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 28
Output Voltage 3.3
Output Current 0.5 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 6 - 36, 3.3, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 3.3
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 6 - 36, 3.3, 2 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 3.3
Output Current 2 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 6.5 - 36, 5, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6.5 - 36
Output Voltage 5
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 7 - 28, 5, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 28
Output Voltage 5
Output Current 0.5 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 7 - 28, 3.3, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 28
Output Voltage 3.3
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 7 - 42, 3.3, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 42
Output Voltage 3.3
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 8 - 28, 5, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 28
Output Voltage 5
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 8 - 42, 5, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 42
Output Voltage 5
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 8 - 36, 5, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 36
Output Voltage 5
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
MagI³C-FDSM Fixed Step Down Regulator Module 8 - 36, 5, 2 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 8 - 36
Output Voltage 5
Output Current 2 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 9 - 74.5, 3.3, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 74.5
Output Voltage 3.3
Output Current 0.5 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 9 - 74.5, 5, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 74.5
Output Voltage 5
Output Current 0.5 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 15 - 36, 12, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 15 - 36
Output Voltage 12
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 16 - 36, 12, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 16 - 36
Output Voltage 12
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 16 - 36, 12, 2 A
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 16 - 36
Output Voltage 12
Output Current 2 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 18 - 74.5, 12, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 18 - 74.5
Output Voltage 12
Output Current 0.5 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 19 - 36, 15, 0.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 19 - 36
Output Voltage 15
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FDSM Fixed Step Down Regulator Module 20 - 36, 15, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 20 - 36
Output Voltage 15
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
Evaluation Kit

Additional Information

Title page of the document Additional Information Power Modules

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.