4.75 - 36, 3.3, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
4.75 - 36
Output Voltage
3.3
Output Current
0.5 A
Length
11.6 mm
Width
7.55 mm
Height
10.16 mm
Evaluation Kit
–
6 - 28, 3.3, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
6 - 28
Output Voltage
3.3
Output Current
0.5 A
Length
11.6 mm
Width
8.5 mm
Height
10.5 mm
Evaluation Kit
–
6 - 36, 3.3, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
6 - 36
Output Voltage
3.3
Output Current
1 A
Length
11.6 mm
Width
8 mm
Height
10.4 mm
Evaluation Kit
–
6 - 36, 3.3, 2 A
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage
6 - 36
Output Voltage
3.3
Output Current
2 A
Length
11.5 mm
Width
9 mm
Height
17.5 mm
Evaluation Kit
–
6.5 - 36, 5, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
6.5 - 36
Output Voltage
5
Output Current
0.5 A
Length
11.6 mm
Width
7.55 mm
Height
10.16 mm
Evaluation Kit
–
7 - 28, 5, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
7 - 28
Output Voltage
5
Output Current
0.5 A
Length
11.6 mm
Width
8.5 mm
Height
10.5 mm
Evaluation Kit
–
7 - 28, 3.3, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
7 - 28
Output Voltage
3.3
Output Current
1 A
Length
11.6 mm
Width
8.5 mm
Height
10.5 mm
Evaluation Kit
–
7 - 42, 3.3, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
7 - 42
Output Voltage
3.3
Output Current
1 A
Length
11.6 mm
Width
8.5 mm
Height
10.5 mm
Evaluation Kit
–
8 - 28, 5, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
8 - 28
Output Voltage
5
Output Current
1 A
Length
11.6 mm
Width
8.5 mm
Height
10.5 mm
Evaluation Kit
–
8 - 42, 5, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
8 - 42
Output Voltage
5
Output Current
1 A
Length
11.6 mm
Width
8.5 mm
Height
10.5 mm
Evaluation Kit
–
8 - 36, 5, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
8 - 36
Output Voltage
5
Output Current
1 A
Length
11.6 mm
Width
8 mm
Height
10.4 mm
8 - 36, 5, 2 A
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage
8 - 36
Output Voltage
5
Output Current
2 A
Length
11.5 mm
Width
9 mm
Height
17.5 mm
Evaluation Kit
–
9 - 74.5, 3.3, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
9 - 74.5
Output Voltage
3.3
Output Current
0.5 A
Length
11.5 mm
Width
9 mm
Height
17.5 mm
Evaluation Kit
–
9 - 74.5, 5, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
9 - 74.5
Output Voltage
5
Output Current
0.5 A
Length
11.5 mm
Width
9 mm
Height
17.5 mm
Evaluation Kit
–
15 - 36, 12, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
15 - 36
Output Voltage
12
Output Current
0.5 A
Length
11.6 mm
Width
7.55 mm
Height
10.16 mm
Evaluation Kit
–
16 - 36, 12, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
16 - 36
Output Voltage
12
Output Current
1 A
Length
11.6 mm
Width
8 mm
Height
10.4 mm
Evaluation Kit
–
16 - 36, 12, 2 A
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage
16 - 36
Output Voltage
12
Output Current
2 A
Length
11.5 mm
Width
9 mm
Height
17.5 mm
Evaluation Kit
–
18 - 74.5, 12, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
18 - 74.5
Output Voltage
12
Output Current
0.5 A
Length
11.5 mm
Width
9 mm
Height
17.5 mm
Evaluation Kit
–
19 - 36, 15, 0.5 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
19 - 36
Output Voltage
15
Output Current
0.5 A
Length
11.6 mm
Width
7.55 mm
Height
10.16 mm
Evaluation Kit
–
20 - 36, 15, 1 A
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Input Voltage
20 - 36
Output Voltage
15
Output Current
1 A
Length
11.6 mm
Width
8 mm
Height
10.4 mm
Evaluation Kit
–