Filter by values
 article in 2 product lines for
Reset all
Filter
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
2 Product categories
WE-PFC PFC Chokes
WE-PFC PFC Chokes
L1 150 to 1800 µHIR 0.3 to 3 A
EXT.
WE-TORPFC Toroidal PFC Chokes
WE-TORPFC Toroidal PFC ChokesEXTENDED
L 118 to 720 µHIR 9.8 to 25.3 A
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN(V)
L(µH)
n
IR(A)
ISAT(A)
RDC1 max(mΩ)
RDC2 max(mΩ)
VT(V (AC))
Size
Product series
SamplesAvailability & Sample
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 150 µH, 9.17:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance150 µH
Turns Ratio9.17:1 
Rated Current1.5 A
Saturation Current12 A
DC Resistance 1190 mΩ
DC Resistance 2140 mΩ
Insulation Test Voltage800 V (AC)
SizeEER28 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 1800 µH, 12.9:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance1800 µH
Turns Ratio12.9:1 
Rated Current0.3 A
Saturation Current1 A
DC Resistance 11550 mΩ
DC Resistance 21200 mΩ
Insulation Test Voltage1500 V (AC)
SizeEE20/10/6 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 750 µH, 90:8
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance750 µH
Turns Ratio90:8 
Rated Current0.9 A
Saturation Current3.9 A
DC Resistance 1720 mΩ
DC Resistance 2320 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM10 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 300 µH, 52:5
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance300 µH
Turns Ratio52:5 
Rated Current2.4 A
Saturation Current7.4 A
DC Resistance 1170 mΩ
DC Resistance 2250 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM12 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 450 µH, 10:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance450 µH
Turns Ratio10:1 
Rated Current1.2 A
Saturation Current5.6 A
DC Resistance 1330 mΩ
DC Resistance 2200 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM12 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 225 µH, 39:4
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance225 µH
Turns Ratio39:4 
Rated Current2.4 A
Saturation Current12.4 A
DC Resistance 187 mΩ
DC Resistance 2200 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM14 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 180 µH, 9:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance180 µH
Turns Ratio9:1 
Rated Current3 A
Saturation Current13.2 A
DC Resistance 178 mΩ
DC Resistance 2200 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM14 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 750 µH, 34:3
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance750 µH
Turns Ratio34:3 
Rated Current0.9 A
Saturation Current3.3 A
DC Resistance 1950 mΩ
DC Resistance 2580 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD30 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 265 V (AC), 300 µH, 8.75:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Inductance300 µH
Turns Ratio8.75:1 
Rated Current3 A
Saturation Current5.1 A
DC Resistance 1197.3 mΩ
DC Resistance 2310 mΩ
Insulation Test Voltage1500 V (AC)
SizePQ38/11 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC85 - 700, 194 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance194 µH
Rated Current12.4 A
Saturation Current19 A
DC Resistance 140 mΩ
Insulation Test Voltage1000 V (AC)
SizeT50 
WE-PFC PFC Chokes
SPEC85 - 700, 389 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance389 µH
Rated Current11.5 A
Saturation Current19 A
DC Resistance 150 mΩ
Insulation Test Voltage1000 V (AC)
SizeT50 
WE-PFC PFC Chokes
SPEC85 - 700, 584 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance584 µH
Rated Current11.7 A
Saturation Current19 A
DC Resistance 165 mΩ
Insulation Test Voltage1000 V (AC)
SizeT50 
WE-PFC PFC Chokes
SPEC85 - 700, 180 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance180 µH
Rated Current24.5 A
Saturation Current43 A
DC Resistance 120 mΩ
Insulation Test Voltage1000 V (AC)
SizeT75 
WE-PFC PFC Chokes
SPEC85 - 700, 118 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance118 µH
Rated Current13.9 A
Saturation Current9.5 A
DC Resistance 122 mΩ
Insulation Test Voltage1000 V (AC)
SizeT37 
WE-PFC PFC Chokes
SPEC85 - 700, 355 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance355 µH
Rated Current12.3 A
Saturation Current9.5 A
DC Resistance 135 mΩ
Insulation Test Voltage1000 V (AC)
SizeT37 
WE-PFC PFC Chokes
SPEC85 - 700, 255 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance255 µH
Rated Current11.2 A
Saturation Current24 A
DC Resistance 136 mΩ
Insulation Test Voltage1000 V (AC)
SizeT43 
WE-PFC PFC Chokes
SPEC85 - 700, 510 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance510 µH
Rated Current9.8 A
Saturation Current24 A
DC Resistance 155 mΩ
Insulation Test Voltage1000 V (AC)
SizeT43 
WE-PFC PFC Chokes
SPEC85 - 700, 194 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance194 µH
Rated Current12.4 A
Saturation Current37 A
DC Resistance 140 mΩ
Insulation Test Voltage1000 V (AC)
SizeT50 
WE-PFC PFC Chokes
SPEC85 - 700, 389 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance389 µH
Rated Current11.5 A
Saturation Current37 A
DC Resistance 150 mΩ
Insulation Test Voltage1000 V (AC)
SizeT50 
WE-PFC PFC Chokes
SPEC85 - 700, 584 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance584 µH
Rated Current11.7 A
Saturation Current37 A
DC Resistance 165 mΩ
Insulation Test Voltage1000 V (AC)
SizeT50 
WE-PFC PFC Chokes
SPEC85 - 700, 180 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance180 µH
Rated Current24.5 A
Saturation Current105 A
DC Resistance 120 mΩ
Insulation Test Voltage1000 V (AC)
SizeT75 
WE-PFC PFC Chokes
SPEC85 - 700, 118 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance118 µH
Rated Current13.9 A
Saturation Current23 A
DC Resistance 122 mΩ
Insulation Test Voltage1000 V (AC)
SizeT37 
WE-PFC PFC Chokes
SPEC85 - 700, 355 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance355 µH
Rated Current12.3 A
Saturation Current23 A
DC Resistance 135 mΩ
Insulation Test Voltage1000 V (AC)
SizeT37 
WE-PFC PFC Chokes
SPEC85 - 700, 720 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance720 µH
Rated Current17.2 A
Saturation Current38 A
DC Resistance 142 mΩ
Insulation Test Voltage1000 V (AC)
SizeT75 
WE-PFC PFC Chokes
SPEC85 - 700, 132.75 µH, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 85 - 700
Inductance132.75 µH
Rated Current25.3 A
Saturation Current45 A
Insulation Test Voltage1000 V (AC)
SizeT43 
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 375 µH, 12:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance375 µH
Turns Ratio12:1 
Rated Current0.8 A
Saturation Current5.4 A
DC Resistance 1360 mΩ
DC Resistance 2180 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM10 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 500 µH, 12:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance500 µH
Turns Ratio12:1 
Rated Current0.6 A
Saturation Current4 A
DC Resistance 1360 mΩ
DC Resistance 2180 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM10 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 650 µH, 10,71:1
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance650 µH
Turns Ratio10,71:1 
Rated Current0.4 A
Saturation Current3.9 A
DC Resistance 1480 mΩ
DC Resistance 2260 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM10 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 250 µH, 44:5
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance250 µH
Turns Ratio44:5 
Rated Current1.1 A
Saturation Current5.6 A
DC Resistance 1150 mΩ
DC Resistance 2200 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM10 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 200 µH, 39:5
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance200 µH
Turns Ratio39:5 
Rated Current1.4 A
Saturation Current8.4 A
DC Resistance 1120 mΩ
DC Resistance 2250 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM12 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 150 µH, 33:4
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance150 µH
Turns Ratio33:4 
Rated Current1.4 A
Saturation Current11 A
DC Resistance 180 mΩ
DC Resistance 2180 mΩ
Insulation Test Voltage1500 V (AC)
SizeRM12 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 650 µH, 90:8
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance650 µH
Turns Ratio90:8 
Rated Current0.4 A
Saturation Current2.6 A
DC Resistance 11020 mΩ
DC Resistance 2460 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD25 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 500 µH, 21:2
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance500 µH
Turns Ratio21:2 
Rated Current0.6 A
Saturation Current4.2 A
DC Resistance 1620 mΩ
DC Resistance 2540 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD30 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 375 µH, 65:6
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance375 µH
Turns Ratio65:6 
Rated Current0.8 A
Saturation Current4 A
DC Resistance 1470 mΩ
DC Resistance 2390 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD30 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 250 µH, 50:5
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance250 µH
Turns Ratio50:5 
Rated Current1.1 A
Saturation Current4.8 A
DC Resistance 1300 mΩ
DC Resistance 2350 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD30 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 200 µH, 50:5
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance200 µH
Turns Ratio50:5 
Rated Current1.4 A
Saturation Current6 A
DC Resistance 1300 mΩ
DC Resistance 2350 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD30 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC195 - 265 V (AC), 150 µH, 42:5
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Inductance150 µH
Turns Ratio42:5 
Rated Current1.4 A
Saturation Current6.8 A
DC Resistance 1190 mΩ
DC Resistance 2350 mΩ
Insulation Test Voltage1500 V (AC)
SizeEFD30 
Product seriesWE-PFC PFC Chokes
WE-PFC PFC Chokes
SPEC700 - 85, 510 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 700 - 85
Inductance510 µH
Rated Current9.8 A
Saturation Current10.5 A
DC Resistance 155 mΩ
Insulation Test Voltage1000 V (AC)
SizeT43 
WE-PFC PFC Chokes
SPEC–, 255 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance255 µH
Rated Current11.2 A
Saturation Current10.5 A
DC Resistance 136 mΩ
Insulation Test Voltage1000 V (AC)
SizeT43