General Information | |
---|---|
Operating Temperature | -20 °C up to +85 °C |
Durability | 5 000 Mating cycles |
Connector Type | USB |
Gender | Receptacle |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Blue |
Contact Material | Phosphor Bronze |
Contact Plating | Gold, min. 0.76µm over Nickel / Matte Tin over nickel |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Matte Tin |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Filter Bag | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 692122030100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.0 | Type A | Horizontal | Receptacle | 9 | SMT | 30 | Tape and Reel | 614001 | 829993BAG |
Order Code | Datasheet | |
---|---|---|
![]() | 692122030100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Filter Bag | Samples |
---|
USB-C
STILL 24 REASONS TO CONNECT WITH US
USB-C
STILL 24 REASONS TO CONNECT WITH US
From December 28, 2024, all mobile phones, tablets and cameras sold in the EU must be equipped with a USB-C charging port - from spring 2026, this will also apply to laptops. This new EU requirement aims to reduce electronic waste and make electrical appliances more sustainable.
We support you in preparing your applications for these requirements. Our wide product range for USB-C includes connectors, EMC filter components, ESD surge protection as well as AC/DC and DC/DC converters to simplify your design-in and meet all legal requirements.
Power Delivery
USB-C becomes mandatory charging standard in the EU
At the end of 2024, the proliferation of chargers for small electronic devices will come to an end. The EU is making USB-C connectors and the USB Power Delivery standard mandatory. The European Parliament had already adopted this in October 2022 as an amendment to the Radio Equipment Directive and then passed it on to the member states for implementation into national law.

USB-C Product Portfolio
More than you expect
Design In Support
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"