Filter by values
 article  in  5 product lines  for
Reset all
Filter
Filter by
 show   article  in  5 product lines
 article  in  5 product lines
Reset all
5 Product categories
Metis-II & EV-Kits
Metis-II & EV-Kits
Radio Module 868 MHz wM-BUS (AMB8626-M)
Metis-I & EV-Kits
Metis-I & EV-Kits
Radio Module 868 MHz wM-BUS (AMB8426-M)
Metis-e & EV-Kits
Metis-e & EV-Kits
Radio Module 868 MHz wM-BUS
Mimas-I & EV-Kits
Mimas-I & EV-Kits
Radio Module 169 MHz wM-BUS (AMB3626-M)
Metis Analyzer Tool
Metis Analyzer Tool
consisting of software and special analyzer radio stick wM-BUS (AMB8665-AT2)
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
L (mm)
W (mm)
H (mm)
Product series
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Samples
Mimas-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Mimas-I 
Product series Mimas-I & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Metis-I 
Product series Metis-I & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Metis-II 
Product series Metis-II & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Metis-e 
Product series Metis-e & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits Metis-I, 868.3 - 869.525, 700 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Metis-I 
Frequency Range 868.3 - 869.525
Line of Sight Range 700 m
Output Power 50 Ohm 11 dBm
RX sensitivity max. -103 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Length 17 mm
Width 27 mm
Height 3.6 mm
Product series Metis-I & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits Metis-I USB radio stick, 868.3 - 869.525, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Metis-I USB radio stick 
Frequency Range 868.3 - 869.525
Line of Sight Range 100 m
Output Power e.r.p. 11 dBm
RX sensitivity e.r.p. -93 dBm
RF Bitrate max. 100 kbps
Length 67.75 mm
Width 23.65 mm
Height 12 mm
Product series Metis-I & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Metis-II 
Frequency Range 868.3 - 869.525
Line of Sight Range 1000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -106 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Metis-II & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Metis-II USB radio stick 
Frequency Range 868.3 - 869.525
Line of Sight Range 800 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -106 dBm
RF Bitrate max. 100 kbps
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Metis-II & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits Metis - Analyzer Tool, 868.3 - 869.525, 800 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Metis - Analyzer Tool 
Frequency Range 868.3 - 869.525
Line of Sight Range 800 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -106 dBm
RF Bitrate max. 100 kbps
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Metis Analyzer Tool
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits Metis-e, 868.3 - 869.525, 1500 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Metis-e 
Frequency Range 868.3 - 869.525
Line of Sight Range 1500 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -107 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.8 V
RF Bitrate max. 100 kbps
Length 12 mm
Width 8 mm
Height 2 mm
Product series Metis-e & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Mimas-I 
Frequency Range 169.40625 - 169.46875
Line of Sight Range 3000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -115 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 4.8 kbps
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Mimas-I & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit
Mimas-I & EV-Kits
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Mimas-I USB radio stick 
Frequency Range 169.40625 - 169.46875
Line of Sight Range 3000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -115 dBm
RF Bitrate max. 4.8 kbps
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Mimas-I & EV-Kits
Radio Module
Antenna
USB Radio Stick
Evaluation Kit

Wireless M-Bus

Wireless Meter Bus (wM-BUS) is the extension of the meter Bus (M-BUS) with a wireless protocol and role scheme for handling communication over a standardized wireless communication interface between meters and data loggers – so called smart meter gateways (SMGW). This scheme is specified by the European standard EN 13757 and its sub-standards. The motivation of this standard is to allow an automated measuring and processing of data, track the usage of resources and to optimize provisioning in order to create an “Advanced Metering Infrastructure” (AMI).

Such Smart grid / meter devices are typically battery operated and in need for a long range and robust wireless communication. This is the reason for using the Sub GHz frequencies in the free ISM Bands. EN13757-4 is specifying radio options in the 169 MHz, 434 MHz or 868 MHz band, regarding to the region.

User Application

Advantages for the Customers

  • „Almost live“ data access on his currently use of resources including a “live” cost estimation instead of yearly billing  
  • Comparison on a day-by-day basis when data is available   
  • No costs for the manual readout, no huddle with a yearly appointment for manual meter readout person   
  • Secure due to encryption, only the owner of the data knows the key required for decrypting the messages of the meters   
  • Several metering providers can share a single Smart meter Gateway (water, gas, electricity, heat cost, …)

Disadvantages for the Customers

  • High initial costs: Smart meter gateway and meters with wireless interface
  • Battery lifetime requires exchanging devices each 7 - 10 years in case of battery operated devices – due to security reasons “just” changing the battery is often prevented