Characteristics

  • Ideally suited for applications where no ground plane is available.
  • 868 MHz
  • Dipole Antenna
  • SMA/m connector
  • 90 degree tiltable
  • Rotatable by 360 degrees
  • Robust construction

Applications

  • 868 MHz applications
  • Industrial applications
  • Monitoring applications
  • Metering applications

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak (dBi)
H (mm)
Ø D (mm)
m (g)
Operating Temperature
Samples
2600130081
Hyperion-I (AMB 1981), 868 MHz, 2
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Hyperion-I (AMB 1981) 
Frequency 868  MHz
VSWR
Peak Gain -2.3 dBi
Height 142 mm
Diameter 10 mm
Weight 14.3 g
Operating Temperature -30 °C up to +80 °C

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio