Characteristics

  • Well suited for applications where the RF is lead through a metal wall that could serve as ground plane to the antenna.
  • 868 MHz
  • Dipole antenna
  • SMA/m connector
  • Including cable
  • Robust construction

Applications

  • 868 MHz applications
  • Industrial applications
  • Monitoring applications
  • Metering applications

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak (dBi)
H (mm)
Ø D (mm)
m (g)
Z (Ω)
Samples
2600130082
Hyperion-II (AMB 1982), 868 MHz, 2
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Hyperion-II (AMB 1982) 
Frequency 868  MHz
VSWR
Peak Gain -2.3 dBi
Height 100 mm
Diameter 30 mm
Weight 50 g
Impedance 50 Ω

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio