Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
SMT PCB Angled
SMT PCB Vertical
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
662002013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200211022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200211122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662102145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662102130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662102136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662302135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662302131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
66200211024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662102145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
66200211124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662302131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662003013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200311022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200311122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200311822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662103145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662103130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662103136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662303135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662303131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662004013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200411022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200411122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200411822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662104145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662104130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662104136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662304135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662304131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
66200411024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | 612690 | |
66200411124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | 612690 | |
662104145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662304131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662005013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200511022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200511122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200511822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662105145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662105130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662105136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662305135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662305131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662006013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200611022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200611122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200611822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662106145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662106130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662106136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662306135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
662306131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
66200611024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66200611124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662106145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662306131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662007013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200711022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200711122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200711822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662107145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662008013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200811022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200811122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200811822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662108145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
66200811024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66200811124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662108145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662308131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662009013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66200911022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200911122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200911822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662109145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662010013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66201011022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201011122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201011822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662110145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
66201011024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66201011124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662110145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662310131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662011013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66201111022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201111122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201111822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662111145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
662012013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Female | – | Receptacle Housing | Single | – | – | – | – | – | Bag | 662001 | |
66201211022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201211122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | – | – | – | Bag | 662001 | |
662112145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 |
Order Code | Datasheet |
---|---|
662002013322 | SPEC |
66200211022 | SPEC |
66200211122 | SPEC |
66200211822 | SPEC |
662102145021 | SPEC |
662102130822 | SPEC |
662102136022 | SPEC |
662302135922 | SPEC |
662302131822 | SPEC |
66200211024 | SPEC |
662102145024 | SPEC |
66200211124 | SPEC |
662302131824 | SPEC |
662003013322 | SPEC |
66200311022 | SPEC |
66200311122 | SPEC |
66200311822 | SPEC |
662103145021 | SPEC |
662103130822 | SPEC |
662103136022 | SPEC |
662303135922 | SPEC |
662303131822 | SPEC |
662004013322 | SPEC |
66200411022 | SPEC |
66200411122 | SPEC |
66200411822 | SPEC |
662104145021 | SPEC |
662104130822 | SPEC |
662104136022 | SPEC |
662304135922 | SPEC |
662304131822 | SPEC |
66200411024 | SPEC |
66200411124 | SPEC |
662104145024 | SPEC |
662304131824 | SPEC |
662005013322 | SPEC |
66200511022 | SPEC |
66200511122 | SPEC |
66200511822 | SPEC |
662105145021 | SPEC |
662105130822 | SPEC |
662105136022 | SPEC |
662305135922 | SPEC |
662305131822 | SPEC |
662006013322 | SPEC |
66200611022 | SPEC |
66200611122 | SPEC |
66200611822 | SPEC |
662106145021 | SPEC |
662106130822 | SPEC |
662106136022 | SPEC |
662306135922 | SPEC |
662306131822 | SPEC |
66200611024 | SPEC |
66200611124 | SPEC |
662106145024 | SPEC |
662306131824 | SPEC |
662007013322 | SPEC |
66200711022 | SPEC |
66200711122 | SPEC |
66200711822 | SPEC |
662107145021 | SPEC |
662008013322 | SPEC |
66200811022 | SPEC |
66200811122 | SPEC |
66200811822 | SPEC |
662108145021 | SPEC |
66200811024 | SPEC |
66200811124 | SPEC |
662108145024 | SPEC |
662308131824 | SPEC |
662009013322 | SPEC |
66200911022 | SPEC |
66200911122 | SPEC |
66200911822 | SPEC |
662109145021 | SPEC |
662010013322 | SPEC |
66201011022 | SPEC |
66201011122 | SPEC |
66201011822 | SPEC |
662110145021 | SPEC |
66201011024 | SPEC |
66201011124 | SPEC |
662110145024 | SPEC |
662310131824 | SPEC |
662011013322 | SPEC |
66201111022 | SPEC |
66201111122 | SPEC |
66201111822 | SPEC |
662111145021 | SPEC |
662012013322 | SPEC |
66201211022 | SPEC |
66201211122 | SPEC |
66201211822 | SPEC |
662112145021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: