WR-NPC2 Female Receptacle Housing Dual Row

NEW

2.5mm pitch - Glow Wire

WR-NPC2 Female Receptacle Housing Dual Row

Characteristics

  • Properties
  • Rated Current: 6.5 A
  • Working Voltage: 250 V
  • Durability: 25 Mating cycles
  • UL Approval: E323964
  • UL 94-V0
  • Operating Temperature: -40 °C up to +105 °C
  • Features
  • Fully isolated & protected contacts
  • Crimping technology
  • Coding against mismating
  • Glow-Wire compliancy
  • Conform to IEC 60335-1
  • Tested at 750 °C and 850 °C
  • Perform by third party laboratory
  • Suitable for non-attended appliances and many other applications

Applications

  • Industrial
  • Home Appliances
  • Telecommunication

Products

Dual Row
Filter article data
Filter by
 show  article in 1 product lines
 article in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Polarity
Type
Packaging
Mates with
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-NPC2 Female Receptacle Housing Dual Row
626004230808
SPEC4, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeReceptacle Housing 
PackagingBag 
Check availability
WR-NPC2 Female Receptacle Housing Dual Row
626006230808
SPEC6, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeReceptacle Housing 
PackagingBag 
Check availability
WR-NPC2 Female Receptacle Housing Dual Row
626008230808
SPEC8, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeReceptacle Housing 
PackagingBag 
Check availability
WR-NPC2 Female Receptacle Housing Dual Row
626010230808
SPEC10, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity10 
TypeReceptacle Housing 
PackagingBag 
Check availability
WR-NPC2 Female Receptacle Housing Dual Row
626012230808
SPEC12, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity12 
TypeReceptacle Housing 
PackagingBag 
Check availability
WR-NPC2 Female Receptacle Housing Dual Row
626014230808
SPEC14, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity14 
TypeReceptacle Housing 
PackagingBag 
Check availability
WR-NPC2 Female Receptacle Housing Dual Row
626016230808
SPEC16, Receptacle Housing, Bag
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity16 
TypeReceptacle Housing 
PackagingBag 
Check availability