|
| Log in now to view availability and request availability forecasts. LOGIN |
 | 15406085BA300 | SPEC850 nm, 845.0, 2 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]845.0 | Radiant Intensity [typ.]2 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]130 ° | Chip TechnologyAlGaAs | | |
 | 15412085A9000 | SPEC850 nm, 845.0, 5 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]845.0 | Radiant Intensity [typ.]5 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]90 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15404085BA420 | SPEC850 nm, 845.0, 6 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]845.0 | Radiant Intensity [typ.]6 mW/sr | Forward Voltage [typ.]1.6 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15406085BA400A | SPEC850 nm, 845.0, 1.2 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]845.0 | Radiant Intensity [typ.]1.2 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15408085BA400 | SPEC850 nm, 845.0, 1.5 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]845.0 | Radiant Intensity [typ.]1.5 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15412085BA400 | SPEC850 nm, 850.0, 2.5 mW/sr | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]850.0 | Radiant Intensity [typ.]2.5 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15406085B6000 | SPEC850 nm, 845.0, 5 mW/sr | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]850 nm | Centroid Wavelength [max.]845.0 | Radiant Intensity [typ.]5 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]60 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15406094BA500 | SPEC940 nm, 940.0, 0.8 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]0.8 mW/sr | Forward Voltage [typ.]1.2 V | Viewing Angle Phi 0° [typ.]150 ° | Chip TechnologyAlGaAs | | |
 | 15412094A9000 | SPEC940 nm, 940.0, 5.5 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]5.5 mW/sr | Forward Voltage [typ.]1.2 V | Viewing Angle Phi 0° [typ.]90 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15404094BA420 | SPEC940 nm, 940.0, 5 mW/sr | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]5 mW/sr | Forward Voltage [typ.]1.4 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15406094BA400A | SPEC940 nm, 940.0, 1 mW/sr | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]1 mW/sr | Forward Voltage [typ.]1.2 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15408094BA400 | SPEC940 nm, 940.0, 1 mW/sr | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]1 mW/sr | Forward Voltage [typ.]1.2 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15412094BA400 | SPEC940 nm, 940.0, 1 mW/sr | | | Downloads27 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]1 mW/sr | Forward Voltage [typ.]1.2 V | Viewing Angle Phi 0° [typ.]140 ° | Chip TechnologyAlGaAs | Design Kit – | |
 | 15406094B6000 | SPEC940 nm, 940.0, 2 mW/sr | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Peak Wavelength [typ.]940 nm | Centroid Wavelength [max.]940.0 | Radiant Intensity [typ.]2 mW/sr | Forward Voltage [typ.]1.2 V | Viewing Angle Phi 0° [typ.]60 ° | Chip TechnologyAlGaAs | Design Kit – | |