WL-OCPT DIP-8. High isolation voltage. Different CTR binnings available. Fast switching times.

Characteristics

  • DIP-8 series 827
  • High isolation voltage
  • Good stability of inner isolation
  • Stable CTR in full operation temperature range
  • Different CTR binnings available
  • High Collector-Emitter voltage
  • Fast switching times

Reference Designs

  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Power supplies and chargers
  • Computer and microprocessors
  • Office equipment
  • Instrumental applications and machines
  • Ammeter, Smart Meter

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
140827180010
SPECDIP 8, Standard, DC, 80 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, Standard 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]400 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
Check availability
140827181010
SPECDIP 8, M-Type, DC, 80 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, M-Type 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]400 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
Check availability
140827182000
SPECDIP 8, S-Type, DC, 80 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, S-Type 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]400 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
Check availability
140827183000
SPECDIP 8, SL-Type, DC, 80 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, SL-Type 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]400 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
Check availability