WE-TORPFC Toroidal PFC Chokes
EXTENDED| Size | Dimensions | H (mm) | Ø OD (mm) | |
|---|---|---|---|---|
T37 | - | 53 | ||
EXT.T43 | - | 60 | ||
T50 | - | 72 | ||
T75 | 62 | 99 |
LTSpice files
Characteristics
- Typical topology Boost CCM
- Offline working voltage
- Flat Wire windings, low DCR and allow better cooling
- Operating Temperature Range -40ºC to +155ºC
Applications
- Fixed chargers on streets and garages (EV charger)
- Solar Inverters
- Industrial or Medical AC-DC
- Telecom PSU
Products
All
T37
T43
T50
T75
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760800401 | SPEC118 µH, 13.9 A, 9.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance118 µH | Rated Current13.9 A | Saturation Current9.5 A | DC Resistance22 mΩ | –Check availability | |
![]() | 760801401 | SPEC118 µH, 13.9 A, 23 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance118 µH | Rated Current13.9 A | Saturation Current23 A | DC Resistance22 mΩ | –Check availability | |
![]() | 760801122 | SPEC132.75 µH, 25.3 A, 45 A | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Inductance132.75 µH | Rated Current25.3 A | Saturation Current45 A | DC Resistance14 mΩ | –Check availability | |
![]() | 760800301 | SPEC180 µH, 24.5 A, 43 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current24.5 A | Saturation Current43 A | DC Resistance20 mΩ | –Check availability | |
![]() | 760801301 | SPEC180 µH, 24.5 A, 105 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current24.5 A | Saturation Current105 A | DC Resistance20 mΩ | –Check availability | |
![]() | 760800201 | SPEC194 µH, 12.4 A, 19 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance194 µH | Rated Current12.4 A | Saturation Current19 A | DC Resistance40 mΩ | –Check availability | |
![]() | 760801201 | SPEC194 µH, 12.4 A, 37 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance194 µH | Rated Current12.4 A | Saturation Current37 A | DC Resistance40 mΩ | –Check availability | |
![]() | 760800101 | SPEC255 µH, 11.2 A, 10.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance255 µH | Rated Current11.2 A | Saturation Current10.5 A | DC Resistance36 mΩ | –Check availability | |
![]() | 760801101 | SPEC255 µH, 11.2 A, 24 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance255 µH | Rated Current11.2 A | Saturation Current24 A | DC Resistance36 mΩ | –Check availability | |
![]() | 760800403 | SPEC355 µH, 12.3 A, 9.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance355 µH | Rated Current12.3 A | Saturation Current9.5 A | DC Resistance35 mΩ | –Check availability | |
![]() | 760801403 | SPEC355 µH, 12.3 A, 23 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance355 µH | Rated Current12.3 A | Saturation Current23 A | DC Resistance35 mΩ | –Check availability | |
![]() | 760800202 | SPEC389 µH, 11.5 A, 19 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance389 µH | Rated Current11.5 A | Saturation Current19 A | DC Resistance50 mΩ | –Check availability | |
![]() | 760801202 | SPEC389 µH, 11.5 A, 37 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance389 µH | Rated Current11.5 A | Saturation Current37 A | DC Resistance50 mΩ | –Check availability | |
![]() | 760800102 | SPEC510 µH, 9.8 A, 10.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance510 µH | Rated Current9.8 A | Saturation Current10.5 A | DC Resistance55 mΩ | –Check availability | |
![]() | 760801102 | SPEC510 µH, 9.8 A, 24 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance510 µH | Rated Current9.8 A | Saturation Current24 A | DC Resistance55 mΩ | –Check availability | |
![]() | 760800203 | SPEC584 µH, 11.7 A, 19 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance584 µH | Rated Current11.7 A | Saturation Current19 A | DC Resistance65 mΩ | –Check availability | |
![]() | 760801203 | SPEC584 µH, 11.7 A, 37 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance584 µH | Rated Current11.7 A | Saturation Current37 A | DC Resistance65 mΩ | –Check availability | |
![]() | 760801321 | SPEC720 µH, 17.2 A, 38 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance720 µH | Rated Current17.2 A | Saturation Current38 A | DC Resistance42 mΩ | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us