LTSpice files
Characteristics
- Power over Ethernet up to 150 Watts and speeds up to 1 Gbit/s
- Available in SMT
- Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
Reference Designs
Applications
- Suitable for industrial temperatures from –40 °C up to +125 °C
- Compatible to Industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
- Hubs, Routers, Switches, IP cameras, IoT applications
Products
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749080010 | SPEC | 6 files | 2.5/5G Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 200 | – | |||
749082010 | SPEC | 4 files | 2.5/5G Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | |||
7490100110A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | – | |||
7490100111A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | 749010 | |||
749013011A | SPEC | 9 files | 10/100BASE-TX | 1 | PoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490100161A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +125 °C | 1500 | SMT | 350 | 749010 | |||
7490120110 | SPEC | 8 files | 10/100BASE-T | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | 749010 749615 | |||
749010012A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | – | |||
7490140122B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 4500 | SMT | 350 | – | |||
7490140123B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4500 | SMT | 350 | – | |||
749024015C | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140117C | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100 Base-T | 1 | non-PoE | No | -40 °C up to +105 °C | 2500 | SMT | 350 | – | |||
7490140142 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490140125 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140124 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140141 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490140123 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140140 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
749023113C | SPEC | 6 files | 10/100/1000 Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
749020112B | SPEC | 6 files | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
749020010A | SPEC | 9 files | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | 749010 | |||
749020011A | SPEC | 9 files | 1000 Base-T | 1 | non-PoE | Yes | -40 °C up to +85 °C | 1500 | SMT | 350 | 749010 | |||
749020111A | SPEC | 9 files | 1000 Base-T | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | 749615 | |||
749023010A | SPEC | 9 files | 1000 Base-T | 1 | PoE (up to 350 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 350 | 749615 | |||
7490220120 | SPEC | 8 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490220121 | SPEC | 8 files | 1000 Base-T | 1 | 4PPoE (up to 600 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490220122 | SPEC | 8 files | 1000 Base-T | 1 | 4PPoE (up to 1000 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490220123 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1000 Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 180 | – | |||
749020100A | SPEC | 8 files | 1000 Base-T | 0.5 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
749020022A | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1000 Base-T | 2 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490220115 | SPEC | 8 files | 1000 Base-T | 1 | 4PPoE (up to 800 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490240120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +105 °C | 4000 | SMT | 350 | – | |||
749020023A | SPEC | 9 files | 1000BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490240121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490240141 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490240140 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490240142 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
749080010 | SPEC | ||
749082010 | SPEC | ||
7490100110A | SPEC | ||
7490100111A | SPEC | ||
749013011A | SPEC | ||
7490100161A | SPEC | ||
7490120110 | SPEC | ||
749010012A | SPEC | ||
7490140122B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490140123B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
749024015C | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490140117C | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490140142 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7490140125 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490140124 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490140141 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7490140123 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490140140 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
749023113C | SPEC | ||
749020112B | SPEC | ||
749020010A | SPEC | ||
749020011A | SPEC | ||
749020111A | SPEC | ||
749023010A | SPEC | ||
7490220120 | SPEC | ||
7490220121 | SPEC | ||
7490220122 | SPEC | ||
7490220123 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
749020100A | SPEC | ||
749020022A | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7490220115 | SPEC | ||
7490240120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
749020023A | SPEC | ||
7490240121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7490240141 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7490240140 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7490240142 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: