IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XM5201

2A 1.5MHz Synchronous Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency1200-1800 kHz
Output 11.8 V / 2 A
IC revision0.4

Description

The XM5201synchronous buck converter is a high frequency step-down voltage regulatorwithcurrent control mode. It can outputcontinuous 2A with excellent line and load regulation. The current is only 130uA at operating and less than 1uA at shutdown. This device is the ideally solutionfor smallspaceand board level power supply application.This deviceintegrates PWM controller, power switch and compensation network, required only three components to implement a switching power supply. It hasinternal fixed 1.5MHzfrequencyand makes applicationcircuit smaller.The XM5201 is available in fixed output voltage version, 1.2V, 1.8V, 3.3V, and is also available in an adjustable output voltage version. The adjustable version has wide output range from 0.6V to VIN. The XM5201 series products are available in a SOP8-PP package.

Features

  • 2A Continuous Output Capability
  • High Efficiency up to 95%
  • 2.5V to 5.5V Input Range
  • Adjustable Output Voltage from 0.6V to VIN
  • Low Quiescent Current 130uA
  • Required Only 3 External Components
  • 1.5MHz Constant Frequency Operation
  • Low Dropout Operation: 100% Duty Cycle
  • Under Voltage Lockout, Over Current, Short Current, and Thermal Protection
  • Operating Temperature: -40oC to +85°C
  • Available in tiny SOP8-PP Package

Typical applications

  • Medical Instruments
  • FPGA or DSP Core Supplies
  • DVR, IP Cameras

More information

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 5.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
Check availability