IC manufacturers XL Semiconductor

IC manufacturers (108)

XL Semiconductor XL6005 | Demoboard 121003A01

XL6005 DEMO Circuit

Overview

TopologyOther Topology

Description

300mA LED drive

Typical applications

More information

Parts approved by XL Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 47 µH, 47 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 147 µH
Inductance 247 µH
Rated Current1.9 A
Rated Current 21.9 A
Saturation Current3.6 A
DC Resistance 10.106 Ω
DC Resistance 20.106 Ω
DC Resistance 10.13 Ω
DC Resistance 20.13 Ω
Self Resonant Frequency4 MHz
TypeCrossed 
Check availability