IC manufacturers Xilinx

IC manufacturers (108)

Xilinx XCZU7EV-2FFVC1156 | Demoboard ZCU106

Overview

TopologyFPGA
IC revision1.3

Description

The ZCU106 is a general purpose evaluation board for rapid-prototyping based on the ZU7EV silicon part and package in the 16 nm FinFET Zynq® UltraScale+™ MPSoC. The ZU7EV device integrates a quad core Arm® Cortex™-A53 processing system (PS) and a dual core Arm Cortex-R5F real-time processor, which provides application developers an unprecedented level of heterogeneous multiprocessing. The ZCU106 evaluation board provides a flexible prototyping platform with high-speed DDR4 memory interfaces, FMC expansion ports, multi-gigabit per second serial transceivers, video codec unit (VCU), several peripheral interfaces, and FPGA fabric for customized designs.

Features

  • XCZU7EV-2, FFVC1156 package
    • PL VCCINT for range in data sheet
    • Form factor for PCIe® Gen[1-3]x4 endpoint (PL GTH transceiver), Micro-ATX chassisfootprint
    • Configuration from Quad SPI
    • Configuration from SD card
    • Configuration over JTAG with platform cable USB header
    • Configuration over JTAG with Arm 20-pin header
    • Configuration over USB-to-JTAG bridge
    • Clocks
    • USER_MGT_SI570
    • PL_74.25M, PL_125M, PL_300M
    • USER_SMA_MGT
    • GTR_DP, GTR_USB3, GTR_SATA
    • PS_REF_CLK
    • PS DDR4 64-bit SODIMM
    • PL DDR4 64-bit component (4x16-bit)
    • PS-GTR assignment
    • DisplayPort (two GTRs)
    • USB3 (one GTR)
    • SATA (one GTR)
    • PL GTH transceiver assignment (20 total)
    • High-definition multimedia interface (HDMI®) (three GTH transceivers)
    • FMC HPC1 DP (one GTH transceiver)
    • PCIe (four GTH transceivers)
    • SDI (one GTH transceiver)
    • SMA (one GTH transceiver)
    • SFP+ (two GTH transceivers)
    • FMC HPC0 DP (eight GTH transceivers)
    • PL FMC HPC0 connectivity - full LA bus
    • PL FMC HPC1 connectivity - partial LA bus
    • PS MIO: dual Quad SPI
    • PS MIO: two channels of quad-UART bridge
    • PS MIO: CAN
    • PS MIO: I2C shared across PS and PL
    • PS MIO: SD
    • PS MIO: DisplayPort
    • PS MIO: system controller I/F
    • PS MIO: Ethernet
    • PS MIO: USB3
    • PS-side user LED (one)
    • PS-side user pushbutton (one)
    • PL-side user LEDs (eight)
    • PL-side user DIP switch (8-position)
    • PL-side user pushbuttons (five)
    • PL-side CPU reset pushbutton
    • PL-side PMOD headers
    • PL-side bank 0 PROG_B pushbutton
    • Security - PSBATT button battery backup
    • SYSMON (previously XADC), prototype header
    • Operational switches (power on/off, PROG_B, boot mode DIP switch)
    • Operational status LEDs (power status, INIT, DONE, PG, JTAG status, DDR power good)
    • Power management

More information

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 1000BASE-T, non-PoE
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
PoEnon-PoE 
Ports
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability