IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed E3M0032120J2/UCC25800 | Demoboard CRD-22DD12N-J2

22 kW Bi-Directional CLLC Utilizing IMS Board

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage380-900 V
Output 1800 V / 36 A
IC revision1

Description

This reference design demonstrates the application of Wolfspeed’s automotive qualified E3M 1200V SiC MOSFETs in a TO-263-7 (J2) surface mount package to create a 22 kW Bi-Directional High Efficiency DC/DC Converter based on insulated metal substrate (IMS) board for electric vehicle (EV) on-board charger (OBC) and similar applications. The AEC-Q101 compliant E3M™ series MOSFETs are ideally suited for the most challenging on-board applications. This design is intended to work with an active-front-end (AFE) converter that adjusts the input voltage to the DC/DC converter to optimize the system efficiency based on the output (battery) voltage. The range of the DC input is designed to be compatible with both single and three-phase AFE systems while supporting a wide DC output voltage range of 480 V-800 V. A full bridge CLLC resonant converter with a flexible control scheme implements frequency modulation, phase shift control, adaptive synchronous rectification and a bridge reconfiguration technique. The use of 1200V 32mΩ automotive qualified SiC MOSFETs enhance thermal performance and facilitates assembly automation. The use of IMS PCB in this reference design exhibits superior thermal performance.

Features

Peak efficiency of 98.6% in both charging and discharging modePower density of 9.4 kW/LBi-directional operation

Typical applications

  • Electric vehicle (EV) on-board charger (OBC) and similar

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
n
L(µH)
∫Udt(µVs)
VT(V (DC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 22 to 14 (AWG) 0.34 to 1.5 (mm²)
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–Check availability
SPECWE-GDT Gate-Drive-Transformer, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Height6 mm
–
–
–
–
–
Turns Ratio1.5:1 
Inductance650 µH
Voltage-µSecond40.8 µVs
Insulation Test Voltage1500 V (DC)
Interwinding Capacitance9 pF
Leakage Inductance2.9 µH
SizeEP5 
–Check availability
SPECWP-SMBU REDCUBE SMT with internal blind-hole thread, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Height7 mm
Outer Diameter7 mm
Rated Current50 A
Inner ThreadM4 
Thread Length4 mm
PackagingBulk 
–
–
–
–
–
–
–
–Check availability