IC manufacturers Wolfspeed

IC manufacturers (108)

Wolfspeed C3M0065100K | Demoboard CRD-06600FF10N

Overview

TopologyOther Topology
IC revision2

Typical applications

  • On Board Charger

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
LR(µH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 0.18 µH, 0.157 µH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.18 µH
Rated Inductance0.157 µH
Rated Current65 A
Saturation Current @ 10%63.9 A
Saturation Current @ 30%72.7 A
DC Resistance0.15 mΩ
Self Resonant Frequency47 MHz
MaterialMnZn 
Check availability