IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed C3M0060065D | Demoboard CRD-02AD065N

2.2 kW High Efficiency (80+ Titanium) Bridgeless Totem-Pole PFC with SiC MOSFET

Overview

TopologyPower Factor Correction
Input voltage180-264 V
Output 1385 V

Typical applications

  • Server and Telecom
  • Server, telecom and Industrial power supply units (PSU)
  • Industrial power supply units (PSU)

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
L(µH)
fswitch
n
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
RDC 4(mΩ)
Size
LS(µH)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-UOST Universal Offline Standard Transformers, 195 - 265 V (AC), 12 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 195 - 265 V (AC)
Output Voltage 112 V
Output Current 10.65 A
Output Voltage 212 V
Output Current 20.65 A
Auxiliary Voltage14 V
Inductance1500 µH
Switching Frequency60-150 
Turns Ratio160 : 14 : 14 : 16 
DC Resistance 14200 mΩ
DC Resistance 2140 mΩ
DC Resistance 3140 mΩ
DC Resistance 4450 mΩ
SizeEE16/8/5 
Leakage Inductance60 µH
MountSMT 
–Check availability