IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed C3M0025065K | Demoboard PRD- 08907

Overview

TopologyPositive to Negative Converter
Input voltage800-60 V
Output 1440 V / 36 A

Typical applications

  • HVDC applications
  • EV fast chargers
  • Solar Inverters, UPS, high power PSU for AI/datacenters and energy storage systems

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
Length26 mm
Width15 mm
Height25 mm
PackagingCarton 
–Check availability