IC manufacturers VisIC

IC manufacturers (108)

VisIC V08TC65S2A | Demoboard VDP-HBSV8-10

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage400 V
IC revision01

Description

The VDP-HB-S-VO8L is a half-bridge evaluation platform designed to evaluate the 8mΩ Power GaN transistor’s performance. The 8mΩ GaN device has the lowest on-state resistance in the market with state-of-the-art switching performance. This platform allows to verify both Datasheet parameters as well as high power tests.

Typical applications

  • Half-bridge evaluation platform for GaN devices

Parts approved by VisIC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, 9 mm, 6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width9 mm
Height6 mm
Rated Current175 A
Inner ThreadM5 
Thread Length6 mm
Pins12 
–Check availability