IC manufacturers Transphorm

IC manufacturers (108)

Transphorm SI8273AB-IS1 | Demoboard TDINV1000P100-KIT

1kW Inverter GaN Evaluation Platform

Overview

TopologyPositive to Negative Converter
Input voltage0-420 V
IC revision1

Description

The TDINV1000P100 1.0kW inverter kit provides an easy way to evaluate the performance advantages of GaN power FETs in various inverter applications, such as solar and uninterruptible power supplies (UPS). The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 100kHz. At the core of the inverter are four TPH3206PSB 180mΩ GaN FETs configured as a full bridge. These are tightly coupled to gate-drive circuits on a board which also includes flexible microcontroller options and convenient communication connection to a PC. The switch-mode power signals are filtered to provide a pure sinusoidal output.

Features

  • JEDEC qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
  • Intrinsic lifetime tests
  • Wide gate safety margin
  • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS compliant and Halogen-free packaging

More information

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability