IC manufacturers Toshiba

IC manufacturers (108)

Toshiba UCC28950 | Demoboard UCC28950

300W isolated DC-DC converter

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage36-75 V
Output 112 V / 25 A
IC revision1

Description

A reference design for 300W Brick type of power supply project.This reference design is not online available to search, just for product promotion.

Typical applications

  • Industrial, Electric equipment etc.

More information

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 33.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current33.2 A
Saturation Current @ 10%27.5 A
Saturation Current @ 30%45 A
DC Resistance1.7 mΩ
Self Resonant Frequency26.5 MHz
MaterialMnZn 
Packaging Unit120 
–Check availability