IC manufacturers Toshiba

IC manufacturers (108)

Toshiba TB9M003FG | Demoboard RD228

Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™

Overview

TopologyMotor Drive
Input voltage6-18 V
IC revision1

Description

We developed an automotive body motor control circuit that supports sensorless vector control using SmartMCDTM, a gate driver IC with a built-in microcontroller. This reference design provides explanations of design points of various circuits, design data, and usage methods.

Features

  • Compact system is realized by using SmartMCDTM which has an integrated MCU with a built-in vector engine and various peripheral circuits.
  • Sensorless vector control of 3-phase brushless motors with built-in MCU
  • Outline size: 130 mm x 73 mm
  • An external inverter board that can be used on top of the main board for driving high-current motors is also available.

Typical applications

  • Automotive electoric pump, Automotive HVAC

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 8, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability