IC manufacturers Torex

IC manufacturers (109)

Torex XC9702

60V 300mA Synchronous Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Output 112 V / 0.3 A
IC revision001

Description

The XC9702 series is 60V bootstrap synchronous step-down DC/DC converter with built-in Nch-Nch driver FETs.The XC9702 series has operating voltage range of 4.5V~60.0V, the output voltage can be set from 2.5V to 12.0V. It can support300mA as an output current with high-efficiency and stable voltage.The switching frequency is 1.0MHz, and the operation mode can be selected between PWM control and PWM/PFM controlwith the MODE pin. When PWM control is operated, the frequency is constant regardless of the load, so noise countermeasures are easy. PWM/PFM control can achieve high efficiency from light loads to heavy loads.The same part number can be used for multiple power supply lines because the set value of the output voltage can be changed using an external resistor.It is possible to externally adjust the soft-start time longer than the internal soft-start using an external resistor and capacitorconnected to EN/SS pin.In addition, the power good function monitors the state of the output voltage. The soft start external adjustment function andpower good function make it easy to configure the power supply sequence.Built-in protection functions include current limit, over voltage protection, thermal shutdown and Lx short protection for safety operation.

Features

  • Input Voltage Range : 4.5V ~ 60.0V (Absolute Max 66.0V)
  • Output Voltage Range : 2.5V ~ 12.0V
  • FB Voltage : 0.75V±1.5%
  • Maximum Output Current : 300mA
  • Oscillation Frequency : 1.0MHz
  • Control Methods : PWM control (MODE=”H”)PWM/PFM control (MODE=”L”)
  • Protection Functions : Current Limit (Foldback)Output Over Voltage ProtectionThermal ShutdownLx short protection
  • Functions : Power GoodSoft-start (external adjustment)
  • Output Capacitor : Ceramic Capacitor
  • Operating ambient temperature : -40 ~ 125℃/ Tjmax=150℃
  • PKG : USP-10B (2.6 x 2.9 x 0.6mm)HSOP-8N (6.2 x 5.2 x 1.7mm)
  • Environmentally Friendly : EU RoHS Compliant, Pb Free

Typical applications

  • Industrial Automation, Industrial Sensors
  • 24V Battery Systems
  • Security Systems
  • Home Appliances / Power Tools
  • 4~20mA Current Loop, High-Voltage LDO Replacement, General-Purpose Power-circuit / Point-of-load

Parts approved by Torex

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 22 µH, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.7 A
Saturation Current1.1 A
DC Resistance290 mΩ
Self Resonant Frequency23 MHz
–
–
–
Operating Voltage120 V
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, 33 µH, 0.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.65 A
Saturation Current0.9 A
DC Resistance460 mΩ
Self Resonant Frequency16 MHz
–
–
–
Operating Voltage120 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 33 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.5 A
Saturation Current1.3 A
–
Self Resonant Frequency10 MHz
Performance Rated Current0.7 A
Saturation Current @ 30%1.7 A
DC Resistance1210 mΩ
Operating Voltage80 V
MountSMT 
–Check availability