IC manufacturers Torex

IC manufacturers (109)

Torex XC9402

Offline Controller for LED Lighting with Power Factor Correction

Overview

TopologyFlyback Converter
Input voltage210-260 V
Output 125 V / 0.2 A

Description

The XC9402 is an offline controller for LED lighting that has power factor correction and uses the CRM (Critical Conduction Mode) control method. These ICs can be made to operate in a range from 85VAC to 270VAC.The input current can be synchronized with the input voltage (sine wave) to achieve a high power factor.

A peak current comparator, LED current estimator circuit, and ZVS comparator are incorporated into the IC, enabling an excellent LED current accuracy to be achieved. Operation by CRM control makes it possible to reduce power dissipation in the output diode.

VDD over-voltage protection, UVLO, over-current protection, thermal shutdown, and LED open/short protection are provided as protective functions.

Features

  • Operating Voltage : 90VAC ~ 270VAC
  • LED current accuracy : ±1% (90VAC ~ 250VAC: TYP)
  • Power factor : 0.96 (220VAC. 8W)
  • Efficiency : 84% (220VAC. 8W)
  • VDD Input Voltage Range : 15.5V ~ 24V
  • Control method : CRM Control
  • Protection Circuits : VDD over-voltage protection
  • : UVLO
  • : Over-current protection
  • : Thermal shutdown
  • : LED open/short protection
  • Packages : SOP-8
  • Operating
  • Ambient Temperature
  • : -40 oC ~ +85 oC

Typical applications

  • LED tube light
  • LED Bulb
  • Industrial and Commercial Lighting

Parts approved by Torex

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.16 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.16 A
Saturation Current @ 10%0.18 A
DC Resistance15 Ω
Self Resonant Frequency1.2 MHz
VersionHeat Shrinking Tube 
–Check availability
750342097
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–Check availability