| Topology | Other Topology |
| Input voltage | 8.5-20 V |
| Switching frequency | 16.3-27.4 kHz |
| Output 1 | 18.3 V / 0.08 A |
| IC revision | A |
Order Code | Datasheet | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | Pins2 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | –Check availability | ||
![]() | SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Pins3 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |